Matching Products
Matching Products NEW
Tools
1
Accessories
1
Hoods/Housings
85
Frames
20
Part number: 09 14 000 9930 XL
Adapter module w/o D-Sub, male - 1 cable
Adapter module w/o D-Sub, male - 1 cable

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Adapter module
Single module
for D-Sub 1 (9 poles)
Male
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 09 14 000 9930 XL
Adapter module w/o D-Sub, male - 1 cable
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
1
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Adapter module
  • Size of the module Single module
  • Description of the module for D-Sub 1 (9 poles)
Version
  • Gender Male
  • Details for one cable
Technical characteristics
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert)
    Polycarbonate (PC)
    Zinc die-cast
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 400
  • Net weight 26 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140184794
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare