Matching Products
Matching Products NEW
Combinables
1
Tools
3
Part number: 16 32 034 1101 000
ATCA Power Module Connector 34pins
ATCA Power Module Connector 34pins

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Press-in termination
Rated current: ‌16 A
Contacts: 34
Copper alloy
Noble metal over Ni Mating side
Sn over Ni Termination side
Thermoplastic resin (PBT)
Beige
Notes
Compare
All functionalities, price and availability after sign in.
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 16 32 034 1101 000
ATCA Power Module Connector 34pins
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
3
Product Details
Identification
  • Category Connectors
  • Series Power
  • Element Male connector
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 34
  • Number of signal contacts 26
  • Number of power contacts 8
  • Field of application for AdvancedTCA®
Technical characteristics
  • Rated current ‌ 16 A
  • Clearance distance
    ‌0.7 mm between 2 rows (contacts 15-16)
    ‌2.5 mm between 2 rows (contacts 17-24)
    ‌5.5 mm between 2 rows (contacts 25-26)
    ‌1.4 mm between 2 rows (contacts 27-34)
    ‌3 mm between 2 contacts in a row (contacts 13-16 to 17-20)
    ‌1 mm between 2 contacts in a row (contacts 21-24 to 25-26)
    ‌2 mm between 2 contacts in a row (contacts 25-26 to 27-29)
  • Creepage distance
    ‌0.7 mm between 2 rows (contacts 15-16)
    ‌2.5 mm between 2 rows (contacts 17-24)
    ‌5.5 mm between 2 rows (contacts 25-26)
    ‌1.4 mm between 2 rows (contacts 27-34)
    ‌3 mm between 2 contacts in a row (contacts 13-16 to 17-20)
    ‌1 mm between 2 contacts in a row (contacts 21-24 to 25-26)
    ‌2 mm between 2 contacts in a row (contacts 25-26 to 27-29)
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 2.2 mΩ
  • Contact resistance ≤8.8 mΩ Signal contacts
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 67 N
  • Withdrawal force ≤ 67 N
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s.
    1 kV Contacts 1-16
    2 kV Contacts 17-34
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 80
  • Net weight 1 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 12
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare