Matching Products
Matching Products NEW
Tools
4
Part number: 16 04 170 5106 000
ATCA AdvancedMC B+ pegless con:card+
ATCA AdvancedMC B+ pegless con:card+

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
With GuideSpring
Press-in termination
Rated current: ‌2.2 A
Contacts: 170
Copper alloy
Noble metal over Ni Mating side
Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Notes
Compare
All functionalities, price and availability after sign in.
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 16 04 170 5106 000
ATCA AdvancedMC B+ pegless con:card+
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
4
Product Details
Identification
  • Category Connectors
  • Series AdvancedMC™
  • Identification Type B+
  • Element Connector
  • Specification With GuideSpring
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 170
  • Termination length 2 mm
  • Field of application for AdvancedTCA®
Technical characteristics
  • Contact spacing (termination side) 0.75 mm
  • Rated current ‌ 2.2 A
  • Rated voltage
    3 V
    5 V
    12 V
  • Clearance distance ≥ 0.1 mm
  • Creepage distance ≥ 0.1 mm
  • Insulation resistance >107 Ω
  • Contact resistance ≤ 60 mΩ
  • Contact resistance ≤90 mΩ Signal, power, general purpose contacts
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 100 N
  • Withdrawal force ≤ 65 N
  • Mating cycles ≥ 200
  • Test voltage Ur.m.s. 0.08 kV
  • Impedance ‌100 Ω ±10 ‌
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 10
  • Net weight 34.43 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 12
HARTING Device Connectivity
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare