9 way S Cup Female 470  Wout

Image is for illustration purposes only. Please refer to product description.

9 way S Cup Female 470 Wout

Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 470 pF, Contacts: 9, Copper alloy

Part number:  09 64 111 7220

  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Turned
    Straight
  • Termination method Solder cup termination
  • Gender Female
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
  • Size D-Sub 1
  • Filter C-filter 470 pF
  • Number of contacts 9
  • Performance level
    2
    acc. to CECC 75301-802
  • Rated current ‌ 7.5 A
  • Rated voltage 100 V
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Hot plugging No
  • Material (insert)
    Thermoplastic resin (PCT)
    Plated steel
  • Material (contacts) Copper alloy
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications DIN 41652
  • Packaging size 25
  • Net weight 9.24 g
  • Country of origin Czechia
  • European customs tariff number 85322400
  • eCl@ss 27440214 D-Sub coupler

Topics & Trends