7/8 Cable Assembly

Image is for illustration purposes only. Please refer to product description.

7/8 Cable Assembly

Copper cable, (round), Pre-assembled on one side, Cable length: 1 m

Part number:  21 34 970 0393 010

  • Category Cable assemblies
  • Series Circular connectors 7/8"
  • Specification Pre-assembled on one side
  • Connector 1
    7/8"
    Female Straight
  • Type of cable Copper cable (round)
  • Number of cores 2
  • Core structure
    PE
    2x 1.5 mm²
  • PE contact Yes
  • Cable length 1 m
  • Material (cable) PVC
  • Colour (cable) Grey
  • Packaging size 1
  • eCl@ss 27060390 Ready-made data cable (unspecified)