Matching Products
Matching Products NEW
Device side / Panel feed through
20
Part number: 33 01 241 0020 027
FO CA LCdx-LCdx 2G50/125 OM3, 2.0m
FO CA LCdx-LCdx 2G50/125 OM3, 2.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 2 m
Notes
Compare
Part number: 33 01 241 0020 027
FO CA LCdx-LCdx 2G50/125 OM3, 2.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
20
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 LC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 2 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
  • ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 45 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140149205
  • eCl@ss 27061003 Patch cable fiber-optic
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare