Matching Products
Matching Products NEW
Accessories
4
System Cables
1299
Part number: 24 03 004 1100
Ha-VIS eCon 3041BT-AD
Ha-VIS eCon 3041BT-AD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Industrial Ethernet Switches
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 4
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 24 03 004 1100
Ha-VIS eCon 3041BT-AD
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
4
System Cables
1299
Product Details
Identification
  • Series Ha-VIS eCon 3000
  • Element Industrial Ethernet Switches
  • Specification Unmanaged
  • Type of Ethernet Fast Ethernet
Version
  • Total number of ports 5
  • Fixing 35 mm DIN rail acc. to EN 60715
  • Switching technology Store and Forward
  • Frame size 1.522 kB
  • MAC table size 1k Entries
  • Packet buffer size 0.44 Megabit
  • Non blocking Yes
  • Quality of service Yes
  • Energie Efficient Ethernet Yes
  • Flow control Off
  • Signal contact No
  • PoE functionality No
  • Pack contents
    Pluggable screw contact for power supply
    Assembly instructions
Termination data
  • Nominal voltage
    24 V DC
    48 V DC
  • Permissible voltage 9 ... 60 V DC
  • Surge protection Yes
  • Operating current
    <111 mA @ 24 V DC
    <59 mA @ 48 V DC
  • Supply circuit SELV (Circuit Breaker 10 A)
  • Starting current
    <1.6 A @ 24 V DC
    <3.2 A @ 48 V DC
  • Overcurrent protection ‌12 A At input
  • Power consumption <2.66 W @ 24 V DC
  • Termination method Pluggable screw contact
  • Number of contacts 3
  • Conductor cross-section 0.08 ... 2.5 mm²
  • Conductor cross-section AWG 28 ... AWG 12
  • Pinout + / - / FE
  • Reverse polarity protection Yes
Technical characteristics
  • Operating temperature -40 ... +70 °C
  • Storage temperature -40 ... +85 °C
  • Relative humidity
    0 ... 95 % Non-condensing (operation)
    0 ... 95 % Non-condensing (storage/transport)
  • Air pressure ≥795 hPa ≈ 2000 m
  • Degree of protection acc. to IEC 60529 IP30 mated condition
  • MTBF ≈ 2350,000 h
Ethernet ports copper
  • 10/100 Mbit/s (RJ45-Ports) 4
    Fast-Ethernet Ports 10/100 Mbit/s (RJ45-Ports)
    Transmission standards: 10BASE-T, 100BASE-TX
    Transmission physics: Twisted Pair Cat. 5
    Transmission length: 100 m
    Data rate: 10/100 Mbit/s
    Auto-negotiation: yes
    Auto-polarity: yes
    Auto-MDI(X): yes
    X
  • Transmission standard
    10BASE-Te
    100BASE-TX EEE
  • Auto-negotiation Yes
  • Auto-polarity Yes
  • Auto-MDI(X) Yes
  • Transmission physics Twisted Pair Cat. 5
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Transmission length 100 m
Ethernet ports fibre
  • 100 Mbit/s (SC-Ports) 1
  • Transmission standard 100BASE-FX
  • Fiber Multimode
  • Termination method
    SC duplex
    Female
  • Transmission physics FO
  • Wavelength 1,310 nm
  • Data rate ‌ 100 Mbit/s
  • Transmission length 2 km
  • Output power -19 ... -14 dBm
  • Input power -32
Material properties
  • Material (hood/housing)
    Aluminium (anodised)
    Steel sheet (powder-coated)
  • Length 107.5 mm
  • Width 25 mm
  • Height 142 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    EN 55022 Radio disturbance characteristics
    EN 61000-4-2 Electrostatic discharge (ESD)
    EN 61000-4-3 Electromagnetic field
    EN 61000-4-4 Rapid transients (burst)
    EN 61000-4-5 Surge voltages
    EN 61000-4-6 conducted disturbances
    EN 61000-6-4 emission standard
    IEC 60068-2-6 Vibration (sinusoidal)
  • UL / CSA
    UL 508 NRAQ.E253944
    CSA-C22.2 No. 142 NRAQ7.E253944
  • Approvals
    CE
    DNV GL
  • FCC Yes
Commercial data
  • Packaging size 1
  • Net weight 430 g
  • Country of origin Germany
  • European customs tariff number 85176200
  • GTIN 5713140147799
  • ETIM EC000734
  • eCl@ss 19170130 Network switch (general application)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare