Matching Products
Matching Products NEW
Accessories
1
Part number: 09 67 015 0349
D Sub top entry metal hood 15 pole with
D Sub top entry metal hood 15 pole with

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 2
With short locking screws Thread M3
Top entry
1x
Material (hood/housing): Metal
Notes
Compare
Part number: 09 67 015 0349
D Sub top entry metal hood 15 pole with
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 2
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 6.5 mm
  • Locking type With short locking screws Thread M3
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 12.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 41 mm
  • Width 40.3 mm
  • Height 15.4 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 10
  • Net weight 56.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140090255
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare