Matching Products
Matching Products NEW
Combinables
15
Accessories
8
Part number: 09 35 226 0311
Han PushPull RJ45 90° metal WDF
Han PushPull RJ45 90° metal WDF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Female AIDA compliant, Angled
Solder termination
Rated current: ‌1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP67
Notes
Compare
Part number: 09 35 226 0311
Han PushPull RJ45 90° metal WDF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
15
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification RJ45
  • Element Female
  • Specification
    AIDA compliant
    Angled
  • Features Intuitive locking mechanism
Version
  • Termination method Solder termination
  • Shielding Fully shielded, 360° shielding contact
Technical characteristics
  • Conductor cross-section
    0.22 ... 0.32 mm² Stranded
    0.26 ... 0.32 mm² Solid
  • Rated current ‌ 1.75 A
  • Rated voltage 50 V
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 61076-3-117 Variant 14 (V14)
    IEC 60603-7 Mating face
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 33 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054073
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare