US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
M17
M17
Subcategories
Hoods/Housings
Inserts
Contacts
Accessories
Cable assemblies
Hoods/Housings
Inserts
Contacts
Accessories
Cable assemblies
Filters
Series
Select a value
Reset filter
Circular connectors M17
53
Type of hood/housing
Select a value
Reset filter
Cable housing
6
Cable to cable housing
3
Number of contacts
Select a value
Reset filter
from
4
9
12
17
to
4
9
12
17
4
2
9
2
12
2
17
2
Termination method
Select a value
Reset filter
Crimp termination
8
Gender
Select a value
Reset filter
Female
13
Male
13
Locking type
Select a value
Reset filter
Screw locking
6
Toggle locking
6
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.14 mm²
4
0.25 ... 0.5 mm²
6
0.75 ... 1 mm²
4
1.5 ... 2.5 mm²
2
1 ... 1.5 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 16 ... AWG 14
2
AWG 18 ... AWG 16
2
AWG 19 ... AWG 17
4
AWG 24 ... AWG 20
6
AWG 28 ... AWG 26
4
Shielding
Select a value
Reset filter
Shielded
9
Rated current
Select a value
Reset filter
from
2 A
3.6 A
8 A
20 A
to
2 A
3.6 A
8 A
20 A
2 A
8
3.6 A
2
8 A
10
20 A
2
UL / CSA
Select a value
Reset filter
UL 2237 / 2238 in preparation
17
Identification
Select a value
Reset filter
Power
4
Signal
4
Element
Select a value
Reset filter
Cable assemblies
16
Inserts
8
Specification
Select a value
Reset filter
Pre-assembled on one side
16
Type of accessory
Select a value
Reset filter
Protection cover
2
Description of the accessory
Select a value
Reset filter
for cable housings
1
for cable to cable housing
1
for panel feed through housing
1
Number of cores
Select a value
Reset filter
from
7
17
to
7
17
7
8
17
8
Core structure
Select a value
Reset filter
17x AWG 22
8
6x 0.5 mm² + 1 mm²
8
Cable length
Select a value
Reset filter
from
5 m
10 m
to
5 m
10 m
5 m
8
10 m
8
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
8
PVC
8
Material (accessories)
Select a value
Reset filter
Thermoplastic
2
Rated voltage acc. to UL (Power)
Select a value
Reset filter
600 V
2
Rated voltage acc. to CSA (Power)
Select a value
Reset filter
600 V
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP40
2
IP65
16
IP66 / IP67 screwed / locked condition
9
IP67
16
Unfortunately, no results were found for your search query
53 products
(of 53)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Inserts
M17 Insert 3+PE, crimp,female
Article. No: 21 17 522 0000
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 20 A
Contacts: 4
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert 5+3+PE, crimp,female
Article. No: 21 17 530 0000
Crimp termination
Female
Polyamide (PA)
Black
Contacts: 9
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert 5+3+PE, crimp,male
Article. No: 21 17 529 0000
Crimp termination
Male
Polyamide (PA)
Black
Contacts: 9
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 0,6mm,male,0,08-0,14mm
Article. No: 21 17 061 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.14 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 0,6mm,male,0,25-0,5mm²
Article. No: 21 17 063 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²
Article. No: 21 17 062 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.14 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²
Article. No: 21 17 064 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,male,0,08-0,14mm
Article. No: 21 17 065 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.14 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²
Article. No: 21 17 066 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.14 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,male,0,75-1,0mm²
Article. No: 21 17 069 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 19 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²
Article. No: 21 17 070 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 19 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,male,1,5mm²
Article. No: 21 17 071 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 1 ... 1.5 mm²
AWG 18 ... AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,female,1,5mm²
Article. No: 21 17 072 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 1 ... 1.5 mm²
AWG 18 ... AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
Article. No: 21 17 067 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,female,0,25-0,5m
Article. No: 21 17 068 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,5mm,male,0,25-0,5mm²
Article. No: 21 17 073 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,5mm,FE ,0,25-0,5mm²
Article. No: 21 17 074 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,5mm,male,0,75-1,0mm²
Article. No: 21 17 075 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 19 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,5mm,FE ,0,75-1,0mm²
Article. No: 21 17 076 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 19 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,5mm,male,1,5-2,5mm²
Article. No: 21 17 077 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 ... 2.5 mm²
AWG 16 ... AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,5mm,FE ,1,5-2,5mm²
Article. No: 21 17 078 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 1.5 ... 2.5 mm²
AWG 16 ... AWG 14
Add to Wishlist
Remove from wishlist
Protection cover
M17 Protection cover IP40 - Inter. lock.
Article. No: 21 17 000 0001
for cable housings
Thermoplastic
Degree of protection: IP40
Add to Wishlist
Remove from wishlist
Protection cover
M17 Protection cover IP40 - Exter. lock.
Article. No: 21 17 000 0002
for cable to cable housing, for panel feed through housing
Thermoplastic
Degree of protection: IP40
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 53 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends