Hoods/Housings
Filters
  • Shielding
    Select a value Reset filter
    • Shielded
      9
  • Clamping range
    Select a value Reset filter
    • 10 ... 13 mm
      2
    • 3.5 ... 6.5 mm
      2
    • 6.5 ... 10 mm
      2
  • Category
    Select a value Reset filter
    • Connectors
      9
  • Number of relockings
    Select a value Reset filter
    • ≥ 500
      9
  • Type of hood/housing
    Select a value Reset filter
    • Cable to cable housing
      6
    • Flange housing
      2
    • Panel feed through housing
      1
  • Description of hood/housing
    Select a value Reset filter
    • Front mounting
      3
    • Panel feed through
      3
    • Rear mounting
      3
    • Square mounting flange
      1
9 products (of 9)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends