Frames
Filters
  • Series
    Select a value Reset filter
    • Han-Modular®
      44
    • Han-Yellock®
      6
    • Han® 1A
      1
  • Size
    Select a value Reset filter
    • 10 B
      11
    • 16 B
      27
    • 16 HPR enlarged
      12
    • 22 HPR
      4
    • 24 B
      43
    • 24 HPR enlarged
      22
    • 34 HPR
      8
    • 48 B
      13
    • 48 HPR
      1
    • 6 B
      14
    • L32 B
      2
    • Modular Twin
      1
    • SP1
      2
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      8
    • IP65 / IP67
      12
  • Type of accessory
    Select a value Reset filter
    • Adapter frames
      6
    • Docking frame
      34
    • Frame
      123
    • Hinged frame
      20
    • Hinged frame plus
      10
    • Mounting frames
      21
    • Shielded frame
      1
    • Sliding frame
      2
  • Material (accessories)
    Select a value Reset filter
    • Aluminium
      2
    • Aluminium die-cast
      13
    • Corrosion resistant
      4
    • Fibre-glass reinforced
      12
    • Metal
      80
    • Polyamide (PA)
      18
    • Polycarbonate (PC)
      6
    • Stainless steel
      54
    • Zinc die-cast
      12
  • Conductor cross-section
    Select a value Reset filter
    • 0.5 ... 2.5 mm² PE (signal side)
      8
    • 1 ... 10 mm² PE (power side)
      8
    • 1 ... 2.5 mm² PE (signal side)
      1
    • 1 ... 2.5 mm² PE terminal signal side
      10
    • 4 ... 10 mm² PE (power side)
      1
    • 4 ... 10 mm² PE terminal power side
      10
    • 6 mm²
      1
    • The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
      8
217 products (of 217)
1/8
Compare
0
Sort by
Filters
0

Topics & Trends