Han® Ex Hoods/housings for explosive hazardous areas
  • Designed for the intrinsic safety ignition protection category
  • Usage in explosive hazard areas of Zone 1 and Zone 2
  • Blue colour provides visual coding
  • IP67
Filters
  • Category
    Select a value Reset filter
    • Hoods/Housings
      48
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      9
    • Hood
      39
  • Locking type
    Select a value Reset filter
    • Double locking lever
      30
    • Single locking lever
      18
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65 With cable gland
      48
  • Size
    Select a value Reset filter
    • 10 B
      10
    • 16 B
      10
    • 24 B
      14
    • 48 B
      5
    • 6 B
      9
  • Cable entry
    Select a value Reset filter
    • 1x M20
      8
    • 1x M25
      17
    • 1x M32
      12
    • 1x M40
      2
48 products (of 48)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends