Han® 3 A RJ45 + 4x 48 V / 16 A
  • Data transmission up to 10 Gbit/s
  • + 4x 48 V / 16 A
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
Subcategories
Filters
  • Cable diameter
    Select a value Reset filter
    • 10 ... 11 mm
      1
    • 6.5 ... 9.5 mm
      1
    • 6 ... 12 mm
      5
  • Shielding
    Select a value Reset filter
    • Fully shielded, 360° shielding contact
      17
  • Data rate
    Select a value Reset filter
    • ‌ 1 Gbit/s
      13
    • ‌ 10 Gbit/s
      12
    • ‌ 10 Mbit/s
      15
    • ‌ 100 Mbit/s
      15
    • ‌ 2.5 Gbit/s
      12
    • ‌ 5 Gbit/s
      12
  • Shock resistance
    Select a value Reset filter
    • 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
      2
  • Vibration resistance
    Select a value Reset filter
    • 10-500 Hz, 5 g, 0.35 mm, 2h/axis
      2
    • 7.9 m/s² acc. to IEC 61373 Category 1 Class B
      2
  • Transmission characteristics
    Select a value Reset filter
    • Cat. 5 Class D up to 100 MHz
      1
    • Cat. 6 Class E up to 250 MHz
      3
    • Cat. 6 Class EA up to 500 MHz
      3
    • Cat. 6A Class EA up to 500 MHz
      7
21 products (of 21)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends