Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in South Africa
HARTING in South Africa Overview
About us
Contact HARTING in South Africa
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
South Africa (English (GB))
eShop
...
System cabling
Hybrid
Industrial connectors / Han
®
Industrial connectors / Han
®
Particularly robust for industrial and outdoor applications
Data transmission via copper or FO
for different numbers of poles
Data transmission and power supply is possible in one cable
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
69
Hybrid cable (copper/FO)
28
Hybrid cable (copper/copper)
27
Element
Select a value
Reset filter
Cable assemblies
124
Specification
Select a value
Reset filter
Pre-assembled on both sides
109
Pre-assembled on one side
15
Description of the cable
Select a value
Reset filter
AC version
22
DC version
22
Multimode
14
Singlemode
14
Number of cores
Select a value
Reset filter
from
4
6
8
12
13
to
4
6
8
12
13
4
1
6
10
8
41
12
17
13
11
Core structure
Select a value
Reset filter
2x 0.75 mm²
11
2x 1.5 mm²
11
2x 2x AWG 22
11
2x 9 / 125 µm
14
2x G50 / 125 µm
14
3x 2.5 mm²
44
4/2x 4 mm²
6
4/2x AWG 14
4
4x 1.5 mm²
18
4x 2 Twisted Pair
17
4x 2x AWG 26/7
16
4x 6.0 mm²
40
4x AWG 22/7
42
5G 2.5 mm²
11
Number of contacts
Select a value
Reset filter
from
12
to
12
12
11
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
53
Cat. 5e Class D up to 100 MHz
16
Cat. 6 Class E up to 250 MHz
17
Data rate
Select a value
Reset filter
1 Gbit/s
33
10 Mbit/s
86
100 Mbit/s
86
2.5 Gbit/s
33
5 Gbit/s
17
Cable length
Select a value
Reset filter
from
0.3 m
0.5 m
0.8 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
6 m
7 m
7.5 m
8 m
10 m
12 m
15 m
20 m
25 m
30 m
40 m
50 m
60 m
70 m
80 m
90 m
100 m
to
0.3 m
0.5 m
0.8 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
6 m
7 m
7.5 m
8 m
10 m
12 m
15 m
20 m
25 m
30 m
40 m
50 m
60 m
70 m
80 m
90 m
100 m
0.3 m
1
0.5 m
2
0.8 m
1
1 m
15
1.5 m
5
2 m
5
2.5 m
1
3 m
5
4 m
1
5 m
15
6 m
2
7 m
2
7.5 m
2
8 m
2
10 m
14
12 m
1
15 m
4
20 m
12
25 m
1
30 m
5
40 m
7
50 m
6
60 m
2
70 m
2
80 m
2
90 m
2
100 m
7
Cable diameter
Select a value
Reset filter
12 mm
16
12.6 mm
14
16.5 mm
11
8.8 mm
14
Material (cable)
Select a value
Reset filter
FRNC (LSZH)
41
PUR (polyurethane)
17
PVC
45
Polyolefin copolymer
7
Colour (cable)
Select a value
Reset filter
Black
24
Green
42
Series
Select a value
Reset filter
Han
®
F+B
11
Han
®
Q
10
RJ45
59
Connector 1
Select a value
Reset filter
Bulkhead mounted housing
2
Bulkhead mounted housing Angled
2
Female
3
Han
®
3 A Hybrid
58
Han
®
3 A Metal
45
Han
®
F+B
4
Han
®
Q 4/2
6
Han
®
Q 4/2 Male
4
Hood
7
LC duplex
28
Male
2
Male Straight
4
Metal
29
RJ45 Female
1
RJ45 Male
1
Side entry
2
Thermoplastic
29
Top entry
2
Connector 2
Select a value
Reset filter
Female Straight
4
Han
®
3 A Hybrid
58
Han
®
3 A Metal
37
Han
®
F+B
4
Han
®
Q 4/2
6
Han
®
Q 4/2 Female
4
Hood
4
LC duplex
28
Metal
29
Side entry
2
Thermoplastic
29
Top entry
2
Unfortunately, no results were found for your search query
124 products
(of 124)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.5m
Article. No: 33 50 319 9141 005
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.3m
Article. No: 33 50 319 9141 003
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 10.0m
Article. No: 33 50 300 0140 100
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 5.0m
Article. No: 33 50 300 0140 050
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 7.5m
Article. No: 33 50 300 0140 075
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl, f/m st/st 2.5m
Article. No: 33 50 303 7140 025
Pre-assembled on both sides
Hybrid cable (copper/copper)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
Article. No: 33 50 399 8141 010
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article. No: 33 50 389 8141 010
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 25,0m
Article. No: 09 45 725 1332
Pre-assembled on both sides
Copper cable (round)
Cable length: 25 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 40,0m
Article. No: 09 45 725 1355
Pre-assembled on both sides
Copper cable (round)
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 1,0m
Article. No: 09 45 725 1322
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han3A M Hybrid Cat.6 8+4p 8.0m
Article. No: 09 45 725 1540
Pre-assembled on both sides
Copper cable (round)
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 1,5m
Article. No: 09 45 725 1323
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han3A M Hybrid Cat.6 8+4p 1.5m
Article. No: 09 45 725 1533
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 2,0m
Article. No: 09 45 715 1365
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 80,0m
Article. No: 09 45 715 1381
Pre-assembled on both sides
Copper cable (round)
Cable length: 80 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 1,5m
Article. No: 09 45 715 1364
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han3A M Hybrid Cat.6 8+4p 5.0m
Article. No: 09 45 725 1537
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 6,0m
Article. No: 09 45 715 1369
Pre-assembled on both sides
Copper cable (round)
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 90,0m
Article. No: 09 45 715 1382
Pre-assembled on both sides
Copper cable (round)
Cable length: 90 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI Cable 4xAWG 22/7,stranded,IP67,100m
Article. No: 09 45 715 1183
Pre-assembled on both sides
Copper cable (round)
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han3A M Hybrid Cat.6 8+4p 2.0m
Article. No: 09 45 725 1534
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 80,0m
Article. No: 09 45 725 1359
Pre-assembled on both sides
Copper cable (round)
Cable length: 80 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han3A plastic bk Hybrid Cat.6 8+4p 5.0m
Article. No: 09 45 725 1507
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 1,0m
Article. No: 09 45 715 1363
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 60,0m
Article. No: 09 45 715 1379
Pre-assembled on both sides
Copper cable (round)
Cable length: 60 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han3A plastic bk Hybrid Cat.6 8+4p 40m
Article. No: 09 45 725 1516
Pre-assembled on both sides
Copper cable (round)
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 12,0m
Article. No: 09 45 725 1333
Pre-assembled on both sides
Copper cable (round)
Cable length: 12 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 30,0m
Article. No: 09 45 725 1354
Pre-assembled on both sides
Copper cable (round)
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 10,0m
Article. No: 09 45 725 1351
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 124 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends