US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Series
Han-Power
®
Energy distributor
Han-Power
®
T
Han-Power
®
T
Filters
Category
Select a value
Reset filter
Energy distributors
12
Rated current
Select a value
Reset filter
from
10 A
12 A
16 A
17 A
40 A
to
10 A
12 A
16 A
17 A
40 A
10 A
3
12 A
1
16 A
2
17 A
2
40 A
4
Rated voltage
Select a value
Reset filter
from
48 V
400 V
830 V
to
48 V
400 V
830 V
48 V
1
400 V
2
830 V
1
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
to
2
3
4
5
6
7
2
1
3
2
4
3
5
1
6
3
7
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP44
7
IP65
4
IP67
1
IP67 with seal screw 09 20 000 9918
7
Series of hoods/housings
Select a value
Reset filter
Han-Power
®
T
12
Element
Select a value
Reset filter
Energy distributor
12
Specification
Select a value
Reset filter
Bulkhead mounted housing
2
In Han
®
3 A Housings, bulkhead mounting
7
With 3x HARTING PushPull Power
1
With 3x Han-Modular
®
Twin
1
With 3x Han
®
Q 2/0
1
With 3x Han
®
Q 4/0
1
With 3x Han
®
Q 4/2
1
With 3x Han
®
Q 5/0
2
With 3x Han
®
Q 7/0
1
With 5x Han
®
Q 4/2
2
in Han-Compact
®
Housings, bulkhead mounting
3
with 3x Han
®
3 A
2
Material (contacts)
Select a value
Reset filter
Copper alloy
9
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
10
Zinc die-cast
2
Material (seal)
Select a value
Reset filter
NBR
11
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
9
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
8
R23 (HL 1-3)
8
R26
1
Unfortunately, no results were found for your search query
12 products
(of 12)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Degree of protection acc. to IEC 60529-descending
Energy distributor
Han Power T - 3 x Han Q 5/0
Article. No: 09 12 008 4751
With 3x Han
®
Q 5/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T with 3 x Q 2/0
Article. No: 09 12 008 4752
With 3x Han
®
Q 2/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 2
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T Metall Han Q 4/2
Article. No: 09 12 008 4720
With 3x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Zinc die-cast
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T with Han Q4/0
Article. No: 09 12 008 4756
With 3x Han
®
Q 4/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T Q7/0 overmoulded
Article. No: 09 12 008 4757
With 3x Han
®
Q 7/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 7
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T multi Han Q4/2
Article. No: 61 12 203 0007 00
With 5x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
san-Power T Q5/0 comp. assembled
Article. No: 09 12 008 4753
With 3x Han
®
Q 5/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 5
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T 3A
Article. No: 09 12 008 4755
with 3x Han
®
3 A, In Han
®
3 A Housings, bulkhead mounting
Contacts: 3
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han PushPull Power T
Article. No: 09 12 008 4770
With 3x HARTING PushPull Power, Bulkhead mounted housing
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T Modular Twin
Article. No: 09 12 008 4760
With 3x Han-Modular
®
Twin, Bulkhead mounted housing
Contacts: 7
Material (hood/housing): Zinc die-cast
RAL 7037 (dust grey)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T 3x Han 3A compl. assembled
Article. No: 09 12 008 4750
with 3x Han
®
3 A, In Han
®
3 A Housings, bulkhead mounting
Contacts: 3
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power-T Multi Han Q4/2 tg
Article. No: 61 88 203 0025 00
With 5x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Degree of protection acc. to IEC 60529 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 12 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends