Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in South Africa
HARTING in South Africa Overview
About us
Contact HARTING in South Africa
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
South Africa (English (GB))
eShop
...
Industrial connectors / Han
®
Accessories
Coding and guide elements
Coding and guide elements
Prevents incorrect insertion
Reliable guiding
Filters
Category
Select a value
Reset filter
Accessories
47
Gender
Select a value
Reset filter
Female
17
Male
17
Size
Select a value
Reset filter
3 A
3
Series
Select a value
Reset filter
Han DD
®
1
Han D
®
1
Han E
®
2
Han-Modular
®
8
Han-Modular
®
Compact
4
Han-Snap
®
2
Han-
Yellock
®
1
Han
®
1A
5
Han
®
DDD
1
Han
®
EE
2
Han
®
EEE
5
Han
®
Q
7
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR Compact
1
Han
®
HPR enlarged
4
Identification
Select a value
Reset filter
7/0
2
Hybrid
2
Type of accessory
Select a value
Reset filter
Coding
18
Coding element
19
Coding pin
3
Guide bush
2
Guide element
2
Guide pin
3
Description of the accessory
Select a value
Reset filter
4 coding options
2
Han-INOX
®
1
Han
®
B
1
Only for swinging insert mountings
2
With coding pins
3
With guide pins/bushes
13
for application “insert in hood/housing”
4
for application “insert with screw adapter” with/without grip frame
6
for bulkhead mounted housings
3
for hoods
2
for surface mounted housings
1
Colour (accessories)
Select a value
Reset filter
Black
1
Blue
2
Green
1
Red
7
Violet
1
Yellow
2
Material (accessories)
Select a value
Reset filter
Metal
1
Polyamide (PA)
6
Polycarbonate (PC)
6
Stainless steel
8
Steel, zinc plated
3
Thermoplastic
10
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
15
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
10
R23 (HL 1-3)
10
R26
5
Unfortunately, no results were found for your search query
47 products
(of 47)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Gender-descending
Size-descending
Series-descending
Series of hoods/housings-descending
Coding
Coding bush Han 64EEE
Article. No: 09 32 000 9910
With guide pins/bushes
Female
Add to Wishlist
Remove from wishlist
Coding
Coding system Han EEE panel feed through
Article. No: 09 32 000 9908
With guide pins/bushes
Male, Female
Supplied as a pair
Add to Wishlist
Remove from wishlist
Coding
Han Coding System Bushing
Article. No: 09 33 000 9909
With guide pins/bushes, for application “insert in hood/housing”
Female
Add to Wishlist
Remove from wishlist
Coding
Coding pin Han 64EEE
Article. No: 09 32 000 9909
With guide pins/bushes
Male
Add to Wishlist
Remove from wishlist
Coding element
Han HP Direct Coding Pin Set (4pcs.)
Article. No: 09 39 000 9903
Set with 4 pieces
Add to Wishlist
Remove from wishlist
Coding element
Codingpin 6/2 (20 pins per frame)
Article. No: 09 12 000 9927
Size: 3 A
Male, Female
Polyamide (PA)
Red
20 pieces per frame
Add to Wishlist
Remove from wishlist
Coding
guide pin Han D/E, stainless steel
Article. No: 09 33 000 9927
With guide pins/bushes, for application “insert with screw adapter” with/without grip frame
Male
Stainless steel
Add to Wishlist
Remove from wishlist
Coding
guide bush Han D/E, stainless steel
Article. No: 09 33 000 9970
With guide pins/bushes, for application “insert with screw adapter” with/without grip frame
Female
Stainless steel
Add to Wishlist
Remove from wishlist
Coding
Coding Pin (INOX)
Article. No: 09 30 000 9821
With coding pins, Han-INOX
®
Stainless steel
Add to Wishlist
Remove from wishlist
Guide bush
M6x40 guiding bush HPR Enlarged PE frame
Article. No: 09 40 000 9812
for bulkhead mounted housings
Female
Stainless steel
Add to Wishlist
Remove from wishlist
Guide bush
M6x30 guiding bush HPR Enlarged PE frame
Article. No: 09 40 000 9907
for hoods
Female
Stainless steel
Add to Wishlist
Remove from wishlist
Guide pin
M6x30 guiding pin HPR Enlarged PE frame
Article. No: 09 40 000 9906
for hoods
Male
Stainless steel
Add to Wishlist
Remove from wishlist
Guide pin
M6x40 guiding pin HPR Enlarged PE frame
Article. No: 09 40 000 9811
for bulkhead mounted housings
Male
Stainless steel
Add to Wishlist
Remove from wishlist
Guide pin
Han HPR-Compact guiding pin
Article. No: 09 40 500 9901
for bulkhead mounted housings, for surface mounted housings
Male
Stainless steel
Add to Wishlist
Remove from wishlist
Coding pin
CODING PIN Han E
Article. No: 09 33 000 9954 XL
Female
Thermoplastic
Add to Wishlist
Remove from wishlist
Coding element
Han Q Hybrid Male Coding Element
Article. No: 09 12 000 9926
4 coding options
Male
Thermoplastic
Red
Add to Wishlist
Remove from wishlist
Coding element
Han Q Hybrid Female Coding Element
Article. No: 09 12 000 9936
4 coding options
Female
Thermoplastic
Red
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Gender - descending
Size - descending
Series - descending
Series of hoods/housings - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends