Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in South Africa
HARTING in South Africa Overview
About us
Contact HARTING in South Africa
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
South Africa (English (GB))
eShop
...
Industrial connectors / Han
®
Accessories
Cable glands
Cable glands
Cable glands
Reduced size
Dummy plugs
Filters
Category
Select a value
Reset filter
Accessories
219
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
27
IP65 / IP68
8
IP66
3
IP67
1
IP67 / IP69
6
IP68
108
IP69
3
IP69 / IPX9K acc. to ISO 20653
43
Series of hoods/housings
Select a value
Reset filter
Han-Compact
®
15
Han-Eco
®
6
Han-INOX
®
4
Han
®
CGM-Ex i
5
Han
®
CGM-M
21
Han
®
CGM-M-Rail
11
Han
®
CGM-P
18
Han
®
Easy Hood
2
Han
®
F+B
7
Han
®
HPR EasyCon
8
Han
®
M
3
Type of accessory
Select a value
Reset filter
Cable gland
171
Dummy plugs
13
Increaser
7
Reduced size
12
Reduction seal insert
2
Seal
12
Thread adapter
2
Description of the accessory
Select a value
Reset filter
+ 2 pressure plates
12
EMC version
37
Han-Power
®
S
1
Multiple
6
Railway version
12
Short version
1
With O-ring
19
With cutting seal
7
With simple seal
7
With strain relief
8
for cable to cable housing
8
for hoods
13
for surface mounted housings
2
Clamping range
Select a value
Reset filter
10 ... 12 mm
2
10 ... 14 mm
4
10.5 ... 14 mm
4
11 ... 13 mm
2
11 ... 14.5 mm
1
11.5 ... 15.5 mm
6
12 ... 20 mm
1
13 ... 16 mm
2
13 ... 18 mm
5
13 ... 20 mm
3
13 ... 21 mm
4
13 ... 25 mm
1
14 ... 17 mm
3
14 ... 18 mm
5
14.5 ... 18 mm
1
16 ... 18 mm
2
16 ... 20.5 mm
1
16 ... 25 mm
1
16 ... 28 mm
4
17 ... 20.5 mm
3
17 ... 21 mm
1
17 ... 22.5 mm
1
17 ... 28 mm
3
18 ... 25 mm
3
19 ... 28 mm
1
2 ... 5 mm
1
2 ... 6 mm
1
20 ... 25 mm
3
20 ... 26 mm
3
20 ... 32 mm
1
20.5 ... 25 mm
1
21 ... 26.5 mm
1
21 ... 32 mm
1
21 ... 35 mm
2
22 ... 32 mm
4
23 ... 34 mm
2
24 ... 28 mm
2
26.5 ... 32 mm
1
27 ... 32 mm
1
29 ... 34 mm
1
29 ... 40 mm
1
3 ... 6.5 mm
1
32 ... 36 mm
1
32 ... 38 mm
1
32 ... 42 mm
1
4 ... 6.5 mm
2
4 ... 8 mm
1
5 ... 10 mm
1
5 ... 12 mm
1
5 ... 8 mm
2
5 ... 9 mm
4
6 ... 12 mm
5
6 ... 13 mm
2
6.5 ... 12 mm
2
6.5 ... 13.5 mm
2
6.5 ... 16 mm
2
6.5 ... 8.5 mm
1
6.5 ... 9.5 mm
10
7 ... 10 mm
1
7 ... 10.5 mm
5
7 ... 12 mm
1
8 ... 10.5 mm
1
9 ... 13 mm
8
9 ... 14 mm
1
9 ... 16 mm
4
9 ... 17 mm
3
9 ... 18 mm
1
9 ... 20 mm
2
Reduced size
Select a value
Reset filter
M16
1
M20
2
M25
2
Pg 13.5
2
Pg 16
3
Pg 21
2
Pg 29
1
Pg 36
1
Pg 42
1
Pg 48
1
Pg 7
1
Pg 9
2
Material (seal)
Select a value
Reset filter
EPDM
20
NBR
43
TPE
1
Thermoplastic
12
Material (cable glands)
Select a value
Reset filter
Brass
42
Metal
71
Polyamide (PA)
34
Stainless steel
4
Thermoplastic
22
Colour (accessories)
Select a value
Reset filter
Black
20
Blue
2
Brown
1
Green
4
Grey
10
Light blue
1
Light yellow
1
Orange
1
Pink
1
RAL 7032 (pebble grey)
2
RAL 9005 (jet black)
2
Red
3
White
2
Size
Select a value
Reset filter
M12
2
M16
3
M20
23
M25
33
M32
26
M40
21
M50
4
Pg 11
20
Pg 13.5
15
Pg 16
19
Pg 21
21
Pg 29
16
Pg 36
12
Pg 42
4
Field of application
Select a value
Reset filter
Intrinsically safe electric circuits
5
Material (accessories)
Select a value
Reset filter
Metal
29
NBR
1
Thermoplastic
2
VA 1.4305
6
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
16
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
16
R23 (HL 1-3)
16
Unfortunately, no results were found for your search query
219 products
(of 219)
2/8
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Degree of protection acc. to IEC 60529-descending
Series of hoods/housings-descending
Type of accessory-descending
Description of the accessory-descending
Increaser
ERWEITERUNG K PG 13,5-16
Article. No: 09 00 000 5051
Pg 13.5 Pg 16
Add to Wishlist
Remove from wishlist
Cable gland
VERSCHRAUBUNG SKV 21
Article. No: 09 00 000 5168
With strain relief
Pg 21
Material (cable glands): Thermoplastic RAL 7032 (pebble grey)
IP68
Wrench size: 30
Add to Wishlist
Remove from wishlist
Cable gland
VERSCHRAUBUNG SKV 16
Article. No: 09 00 000 5167
With strain relief
Pg 16
Material (cable glands): Thermoplastic RAL 7032 (pebble grey)
IP68
Wrench size: 24
Add to Wishlist
Remove from wishlist
Cable gland
UNI-DICHT-HALB-VERSCHR.PG16 (F.Han Q8/0)
Article. No: 09 00 000 5059
for hoods, for cable to cable housing
Clamping range: 11.5 ... 15.5 mm
Add to Wishlist
Remove from wishlist
Cable gland
Plastic Normal Cable Seal PG 11 black
Article. No: 09 00 000 5185
Pg 11
Clamping range: 10 ... 12 mm
Material (cable glands): Thermoplastic Black
IP68
Wrench size: 19
Add to Wishlist
Remove from wishlist
Cable gland
Acces. Metal Multiple Cable Seal Pg 42
Article. No: 09 00 000 5019
With cutting seal
Clamping range: 29 ... 40 mm
Add to Wishlist
Remove from wishlist
Reduced size
REDUKTION M. O-RING PG 11-7
Article. No: 09 00 000 5060
With O-ring
Pg 11 Pg 7
Add to Wishlist
Remove from wishlist
Cable gland
Cable Sealing TP G16 9-13mm red ins.
Article. No: 09 00 000 5156
for hoods, for cable to cable housing
Clamping range: 9 ... 13 mm
Add to Wishlist
Remove from wishlist
Seal
Zwiebelring + 2 Druckringe f. Pg36
Article. No: 09 00 000 5032
Multiple, + 2 pressure plates
Pg 36
Clamping range: 23 ... 34 mm
Black
Add to Wishlist
Remove from wishlist
Dummy plugs
BLINDSTOPFEN M.O-RING PG 36
Article. No: 09 00 000 5075
With O-ring
Pg 36
Wrench size: 50
Metal
Add to Wishlist
Remove from wishlist
Seal
Zwiebelring + 2 Druckringe f. Pg13,5
Article. No: 09 00 000 5028
Multiple, + 2 pressure plates
Pg 13.5
Clamping range: 6.5 ... 13.5 mm
Black
Add to Wishlist
Remove from wishlist
Cable gland
Halb-Verschraubung Pg42-Metall
Article. No: 09 00 000 5119
With simple seal
Add to Wishlist
Remove from wishlist
Cable gland
Uni-Dicht-Verschraubung Pg 16, 6,5-9,5mm
Article. No: 09 00 000 5086
Pg 16
Clamping range: 6.5 ... 9.5 mm
Material (cable glands): Metal
IP68
Wrench size: 24
Add to Wishlist
Remove from wishlist
Cable gland
Halb-Verschraubung Pg36-Metall
Article. No: 09 00 000 5146
With simple seal
Add to Wishlist
Remove from wishlist
Cable gland
Acces. Metal Multiple Cable Seal Pg 13.5
Article. No: 09 00 000 5014
With cutting seal
Clamping range: 6.5 ... 13.5 mm
Add to Wishlist
Remove from wishlist
Reduced size
REDUKTION M. O-RING PG 21-13.5
Article. No: 09 00 000 5065
With O-ring
Pg 21 Pg 13.5
Add to Wishlist
Remove from wishlist
Dummy plugs
BLINDSTOPFEN M. 0-RING PG 13.5
Article. No: 09 00 000 5071
With O-ring
Pg 13.5
Wrench size: 22
Metal
Add to Wishlist
Remove from wishlist
Dummy plugs
Acces. Blanking Piece PG 16 with o-ring
Article. No: 09 00 000 5072
With O-ring
Pg 16
Wrench size: 24
Metal
Add to Wishlist
Remove from wishlist
Cable gland
Acces. Uni Seal Yellow PG29 24-28mm
Article. No: 09 00 000 5097
Pg 29
Clamping range: 24 ... 28 mm
Material (cable glands): Metal
IP68
Wrench size: 40
Add to Wishlist
Remove from wishlist
Dummy plugs
BLINDSTOPFEN M. O-RING PG 29
Article. No: 09 00 000 5074
With O-ring
Pg 29
Wrench size: 40
Metal
Add to Wishlist
Remove from wishlist
Cable gland
Uni-Dicht-Verschraubung Pg 13,5 9-13mm
Article. No: 09 00 000 5085
Pg 13.5
Clamping range: 9 ... 13 mm
Material (cable glands): Metal
IP68
Wrench size: 22
Add to Wishlist
Remove from wishlist
Cable gland
SPEZIALKABELVERSCHRAUBUNG PG36
Article. No: 09 00 000 5196
With strain relief
Pg 36
Material (cable glands): Brass
Wrench size: 52
Add to Wishlist
Remove from wishlist
Cable gland
Uni-Dicht-Verschraubung Pg29, 20-25mm
Article. No: 09 00 000 5096
Pg 29
Clamping range: 20 ... 25 mm
Material (cable glands): Metal
IP68
Wrench size: 40
Add to Wishlist
Remove from wishlist
Cable gland
Acces. Uni Seal White PG 21 min 11.5 max
Article. No: 09 00 000 5092
Pg 21
Clamping range: 11.5 ... 15.5 mm
Material (cable glands): Metal
IP68
Wrench size: 30
Add to Wishlist
Remove from wishlist
Cable gland
VERSCHRAUBUNG SKV 36
Article. No: 09 00 000 5170
With strain relief
Pg 36
Material (cable glands): Thermoplastic RAL 7032 (pebble grey)
IP68
Wrench size: 50
Add to Wishlist
Remove from wishlist
Cable gland
UNI-DICHT-HALB-Verschraubung Pg16
Article. No: 09 00 000 5058
for surface mounted housings
Clamping range: 11.5 ... 15.5 mm
Add to Wishlist
Remove from wishlist
Seal
Dichtring + 2 Druckringe f. Pg13,5
Article. No: 09 00 000 5021
+ 2 pressure plates
Pg 13.5
Black
Add to Wishlist
Remove from wishlist
Cable gland
Acces. Metal Cable Seal Normal Pg 29
Article. No: 09 00 000 5117
With simple seal
Add to Wishlist
Remove from wishlist
Seal
Zwiebelring + 2 Druckringe f. Pg16
Article. No: 09 00 000 5029
Multiple, + 2 pressure plates
Pg 16
Clamping range: 6.5 ... 16 mm
Black
Add to Wishlist
Remove from wishlist
Increaser
ERWEITERUNG K PG 29-36
Article. No: 09 00 000 5054
Pg 29 Pg 36
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
8
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Degree of protection acc. to IEC 60529 - descending
Series of hoods/housings - descending
Type of accessory - descending
Description of the accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 219 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends