Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in South Africa
HARTING in South Africa Overview
About us
Contact HARTING in South Africa
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
South Africa (English (GB))
eShop
...
Industrial connectors / Han
®
Accessories
Protection covers
Protection covers
Thermoplastic
Metal
Bearing pedestal and covers
Filters
Category
Select a value
Reset filter
Accessories
265
Connector sets
3
Hoods/Housings
1
Rated voltage
Select a value
Reset filter
from
2,300 V
2,500 V
4,000 V
4,800 V
to
2,300 V
2,500 V
4,000 V
4,800 V
2,300 V
1
2,500 V
1
4,000 V
1
4,800 V
2
Type of hood/housing
Select a value
Reset filter
Cover
1
Locking type
Select a value
Reset filter
Double locking lever
82
Double locking lever (on the hood)
2
Screw locking
39
Single locking lever
86
Snap-in latches
4
Toggle locking
14
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
7
IP44
20
IP54
9
IP65
175
IP65 / IP67 with seal screw 09 20 000 9918
20
IP65 With cable gland
4
IP65 locked condition
2
IP66
20
IP67
13
IP67 locked condition
4
IP68
39
IP69
3
IP69 / IPX9K acc. to ISO 20653
18
IP6K9K acc. to ISO 20653
8
Size
Select a value
Reset filter
10 A
5
10 B
34
10 HPR
1
16 A
5
16 B
32
16 HPR
1
24 B
34
24 HPR
1
3 A
50
32 A
4
32 B
6
34 HPR
1
48 B
1
6 B
27
6 HPR
1
Han-Compact
®
2
Han-
Yellock
®
10
3
Han-
Yellock
®
30
2
Han-
Yellock
®
60
2
Modular Compact
2
Modular Twin
1
Series
Select a value
Reset filter
Han
®
1A
6
Han
®
F+B
4
Han
®
HC Modular
2
Han
®
S
2
R 15
1
Series of hoods/housings
Select a value
Reset filter
Han A
®
32
Han-Compact
®
2
Han-Eco
®
A
4
Han-Eco
®
B
6
Han-Eco
®
Modular
28
Han-INOX
®
15
Han-Modular
®
3
Han-Modular
®
Compact
2
Han-Modular
®
Twin
1
Han-Snap
®
4
Han-
Yellock
®
7
Han
®
B
54
Han
®
EMC/B
11
Han
®
Easy Hood
2
Han
®
Ex
6
Han
®
HP Direct B
4
Han
®
HPR
41
Han
®
HPR Compact
4
Han
®
HPR EasyCon
3
Han
®
HPR HPTC
3
Han
®
HPR VarioShell
2
Han
®
M
13
Identification
Select a value
Reset filter
350
1
650
1
Han
®
S 120
1
Han
®
S 200
1
Description of hood/housing
Select a value
Reset filter
Thermoplastic
1
With fixing cord
1
Type of accessory
Select a value
Reset filter
Bearing pedestal
1
Dust protection cover
17
Protection cover
250
Description of the accessory
Select a value
Reset filter
09 10 002 260X
1
09 10 003 260X
1
09 10 003 270X
1
09 10 003 300X
1
09 10 003 310X
1
09 10 003 320X
1
09 10 003 330X
1
09 10 004 300X
1
09 10 004 310X
1
09 10 005 300X
1
09 10 005 310X
1
09 10 008 300X
1
09 10 008 310X
1
09 10 012 300X
1
09 10 012 310X
1
LC contact
2
Metal
78
Snap-in latches
2
Thermoplastic
53
With board locks
5
With fixing cord
89
With fixing cord (cable shoe)
12
With fixing cord (loop)
19
With seal
14
a ... d
1
for Han-Modular
®
plastic docking frame
3
for Han
®
10 A, 16 A, 32 A, 6 B, 10 B, 16 B, 24 B
1
for Han
®
64 EEE panel feed through
1
for Han
®
docking frame
4
for Pg 36
1
for Pg 42
1
for bearing pedestal
10
for bulkhead mounted housings
126
for cable shoes
3
for cable to cable housing
42
for carrier hoods
4
for device side
7
for female connectors type 2C
2
for female inserts
3
for hoods
75
for housings
10
for male inserts
3
for screw mounted housing
2
for surface mounted housings
104
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
32
Corrosion resistant
25
Fibre-glass reinforced
43
Polyamide (PA)
43
Polycarbonate (PC)
24
Polypropylen
4
Zinc die-cast
20
Material (seal)
Select a value
Reset filter
FPM
23
NBR
72
Silicone
2
Colour (accessories)
Select a value
Reset filter
RAL 7032 (pebble grey)
2
RAL 9005 (jet black)
6
Red
2
Material (accessories)
Select a value
Reset filter
Metal
6
PVC
2
Polycarbonate (PC)
4
Steel, zinc plated
1
Thermoplastic
25
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
156
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
42
R22 (HL 1-3)
115
R23 (HL 1-3)
115
R7 (HL 1-3)
42
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
1
Unfortunately, no results were found for your search query
269 products
(of 269)
1/9
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated voltage-descending
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Protection cover
Han 3A Protect Cover, Sealing Die Cast f
Article. No: 09 20 003 5425
for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal
Size: 3 A
Single locking lever
Material (seal): NBR
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 16B cover plastic/DL/HBM, HSM, HCC
Article. No: 09 30 016 5405
for bulkhead mounted housings, for surface mounted housings, Thermoplastic
Size: 16 B
Double locking lever
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 10B Protect Cover with pin Thermopla
Article. No: 09 30 010 5407
for bulkhead mounted housings, for surface mounted housings, Thermoplastic
Size: 10 B
Double locking lever
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 6B cover plastic/SL/HBM, HSM, HCC
Article. No: 09 30 006 5405
for bulkhead mounted housings, for surface mounted housings, Thermoplastic
Size: 6 B
Single locking lever
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han Q 8/0 ABDECKKAPPE
Article. No: 09 12 008 5407
for bulkhead mounted housings, Thermoplastic
Size: Han-Compact
®
Single locking lever
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 24B cover plastic/DL/HBM, HSM, HCC
Article. No: 09 30 024 5405
for bulkhead mounted housings, for surface mounted housings, Thermoplastic
Size: 24 B
Double locking lever
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A-AK-Dichtung,Kappe o. glatt
Article. No: 09 20 003 5408
for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal
Size: 3 A
Single locking lever
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Material (seal): NBR
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Cover grey / No rivet
Article. No: 09 20 003 5407
for bulkhead mounted housings, for surface mounted housings, Thermoplastic
Size: 3 A
Single locking lever
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han Q 8/0 Cover with sealing for female
Article. No: 09 12 008 5408
for bulkhead mounted housings, Thermoplastic
Size: Han-Compact
®
Single locking lever
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A Protect Cover, w/o Sealing Die Ca
Article. No: 09 20 003 5426
for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord
Size: 3 A
Single locking lever
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A Protect Cover Die Cast for Hood P
Article. No: 09 20 003 5422
for hoods, Metal, With fixing cord
Size: 3 A
Single locking lever
Steel
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A Thermopl. Cover, Sealing for Base
Article. No: 09 20 003 5445
for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal, With fixing cord
Size: 3 A
Single locking lever
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Material (seal): NBR
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 24 HPR Cover Screw Locking
Article. No: 09 40 024 5411
for bulkhead mounted housings, for surface mounted housings
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Protection cover
Han 10A/15EMV-AK
Article. No: 09 20 010 5425
for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord
Size: 10 A
Single locking lever
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 10A-Cover-Plastic 2Pins, f Easy-Lock
Article. No: 09 20 010 5402
for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic
Size: 10 A
Single locking lever
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A Protect Cover, 1 Lever, Die Cast
Article. No: 09 20 003 5421
for hoods, Metal, With fixing cord, With seal
Size: 3 A
Single locking lever
Steel
Material (seal): NBR
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A-AK-DICHTUNG SCHWARZ
Article. No: 09 20 003 5409
for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal
Size: 3 A
Single locking lever
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 10B-cover-cord-thermoplast. f Termin
Article. No: 09 30 010 5412
for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic, With fixing cord
Size: 10 B
Single locking lever
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 3HPR-C-SL-W/O cord-powder coating
Article. No: 09 40 703 5411
for bulkhead mounted housings, for surface mounted housings
Size: 3 A
Screw locking
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A-AK (KUNSTSTOFF)
Article. No: 09 20 003 5446
for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord
Size: 3 A
Single locking lever
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 16A-Kunststoff-AK (fuer Easy-Lock)
Article. No: 09 20 016 5403
for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic
Size: 16 A
Single locking lever
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han M Protect Cover Die Cast for Base
Article. No: 09 37 003 5405
for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord
Size: 3 A
Single locking lever
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Protection cover
Han 6HPR Cover Screw Locking
Article. No: 09 40 006 5411
for bulkhead mounted housings, for surface mounted housings
Size: 6 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Protection cover
Han 10 HPR Cover Screw Locking
Article. No: 09 40 010 5411
for bulkhead mounted housings, for surface mounted housings
Size: 10 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Protection cover
Han 16A/25EMV-AK f. Easy-Lock
Article. No: 09 20 016 5425
for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord
Size: 16 A
Single locking lever
Powder-coated
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A Protect Cover
Article. No: 09 20 003 5427
for cable to cable housing, Metal, With fixing cord, With seal
Size: 3 A
Single locking lever
Material (seal): NBR
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 16 HPR Cover Screw Locking
Article. No: 09 40 016 5411
for bulkhead mounted housings, for surface mounted housings
Size: 16 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Protection cover
Han B Protect Cover Die Cast for Hood PG
Article. No: 09 30 006 5423
for hoods, With fixing cord
Size: 6 B
Polycarbonate (PC), Stainless steel
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A-AK-Dichtung (Kunstst. sw)
Article. No: 09 20 003 5449
for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal, With fixing cord
Size: 3 A
Single locking lever
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Protection cover
Han 3A-C/P-f.Hood--DL-grey-w.cord
Article. No: 09 20 003 5442
for hoods, Thermoplastic, With fixing cord
Size: 3 A
Single locking lever
Polyamide (PA)
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
9
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated voltage - descending
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 269 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends