Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
...
Industrial connectors / Han
®
Accessories
Seals
Seals
Spare seals
Seals for cable entries
Filters
Category
Select a value
Reset filter
Accessories
151
Gender
Select a value
Reset filter
Female
4
Male
5
Series
Select a value
Reset filter
Han
®
S
16
Series of hoods/housings
Select a value
Reset filter
Han A
®
8
Han-Eco
®
A
1
Han-Eco
®
B
4
Han-Eco
®
Modular
16
Han-INOX
®
1
Han
®
B
14
Han
®
F+B
1
Han
®
HPR
7
Han
®
M
7
Identification
Select a value
Reset filter
Han
®
S 120
4
Han
®
S 200
12
Type of accessory
Select a value
Reset filter
Cable entry seal
14
Cable seal
8
Dummy plugs
2
Flange gasket
47
Grommet
5
Holder for ribbon cable entry
1
L-seal
4
O-ring rubber seal
10
O-ring seal
1
Profile gasket
34
Rubber sleeve
16
Set of seals for ribbon cable entry
3
Shaped gasket
2
Single wire seal
4
Description of the accessory
Select a value
Reset filter
5 mm
4
Additional strain relief can be provided by cable ties (max. width 8 mm)
6
Electrical conductive
4
Han-Power
®
S
5
Han
®
Easy Hood
5
Han
®
HPR
5
Han
®
Split Hood
2
Self-retaining
4
Silicone
4
Spare part
1
With strain relief clamp
3
for 1 flat cable
1
for 12 contacts
1
for 2 flat cables
1
for 3 flat cables
1
for 4 contacts
2
for 6 contacts
1
for ASI cable
1
for Han-
Yellock
®
10
2
for Han-
Yellock
®
30
3
for Han-
Yellock
®
60
3
for bulkhead mounted plastic housings, angled
1
for bulkhead mounted plastic housings, straight
2
for pneumatic contacts
1
for separate mounting
1
for surface mounted housings
1
Clamping range
Select a value
Reset filter
10 ... 11 mm
1
11 ... 12 mm
1
12 ... 13 mm
1
13 ... 14 mm
1
14 ... 15 mm
1
15 ... 16 mm
1
20 ... 22 mm
1
23 ... 25 mm
1
26 ... 28 mm
1
29 ... 31 mm
1
3 ... 4 mm
1
32 ... 34 mm
1
4 ... 10 mm
1
4 ... 5 mm
1
5 ... 16 mm
1
5 ... 6 mm
1
6 ... 7 mm
1
7 ... 8 mm
1
8 ... 9 mm
1
9 ... 10 mm
1
9 ... 24 mm
1
Material (seal)
Select a value
Reset filter
Buna-N
2
EPDM
1
FPM
20
HNBR (hydrated NBR)
1
NBR
87
Silicone
1
Colour (accessories)
Select a value
Reset filter
Black
19
Material (accessories)
Select a value
Reset filter
Thermoplastic
19
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
13
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
13
R23 (HL 1-3)
13
Unfortunately, no results were found for your search query
151 products
(of 151)
1/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Gender-descending
Series-descending
Series of hoods/housings-descending
Identification-descending
Single wire seal
Han 1A-single wire sealing-06-c
Article. No: 09 10 006 9900
Silicone, for 6 contacts
Add to Wishlist
Remove from wishlist
Cable seal
Flexbox bellows seal insert med 5-16mm
Article. No: 09 14 000 8200
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-04-c
Article. No: 09 10 004 9901
Silicone, for 4 contacts
Add to Wishlist
Remove from wishlist
Cable seal
Flexbox bellows seal insert small 4-10mm
Article. No: 09 14 000 8100
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-04-s
Article. No: 09 10 004 9900
Silicone, for 4 contacts
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-12-c
Article. No: 09 10 012 9900
Silicone, for 12 contacts
Add to Wishlist
Remove from wishlist
Cable seal
Flexbox bellows seal insert large 9-24mm
Article. No: 09 14 000 8300
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Eco Mod.10-profile seal-HBM (FPM)
Article. No: 19 41 000 9952
Size: 10 B
FPM
RAL 7001 (silver-grey)
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Eco Mod.10-profile seal-HBM
Article. No: 19 41 000 9902
Size: 10 B
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Yellock 60 base gasket
Article. No: 11 00 600 9503
for Han-
Yellock
®
60
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco Mod.6-flange gasket-HBM
Article. No: 19 41 000 9801
Size: 06 B
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco Mod.10-flange gasket-HBM
Article. No: 19 41 000 9802
Size: 10 B
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco 24B-Gasket
Article. No: 19 43 000 9804
Size: 24 B
NBR
Black
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Eco Mod.16-profile seal-HBM
Article. No: 19 41 000 9903
Size: 16 B
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco 16B-Gasket
Article. No: 19 43 000 9803
Size: 16 B
NBR
Black
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Yellock 30 profile seal
Article. No: 11 00 300 9501
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Yellock 30 base gasket
Article. No: 11 00 300 9503
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco 10B-Gasket
Article. No: 19 43 000 9802
Size: 10 B
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco Mod.6-flange gasket-HBM (FPM)
Article. No: 19 41 000 9851
Size: 06 B
FPM
RAL 7001 (silver-grey)
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Eco Mod.6-profile seal-HBM
Article. No: 19 41 000 9901
Size: 06 B
NBR
Black
Add to Wishlist
Remove from wishlist
Profile gasket
Seal Han Yellock 10
Article. No: 11 20 003 9905
for Han-
Yellock
®
10
NBR
Black
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Eco Mod.24-profile seal-HBM
Article. No: 19 41 000 9904
Size: 24 B
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco Mod.24-flange gasket-HBM
Article. No: 19 41 000 9804
Size: 24 B
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco 6B-Gasket
Article. No: 19 43 000 9801
Size: 06 B
NBR
Black
Add to Wishlist
Remove from wishlist
Shaped gasket
Han-Yellock 30 seal for carrier hood
Article. No: 11 00 300 9502
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco Mod.24-flange gasket-HBM (FPM)
Article. No: 19 41 000 9854
Size: 24 B
FPM
RAL 7001 (silver-grey)
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Eco Mod.24-profile seal-HBM (FPM)
Article. No: 19 41 000 9954
Size: 24 B
FPM
RAL 7001 (silver-grey)
Add to Wishlist
Remove from wishlist
Flange gasket
Gasket Han Yellock 10
Article. No: 11 20 003 9904
for Han-
Yellock
®
10
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco Mod.16 flange gasket-HBM (FPM)
Article. No: 19 41 000 9853
Size: 16 B
FPM
RAL 7001 (silver-grey)
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Eco Mod.16 flange gasket-HBM
Article. No: 19 41 000 9803
Size: 16 B
NBR
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Gender - descending
Series - descending
Series of hoods/housings - descending
Identification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 151 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends