Filters
  • Category
    Select a value Reset filter
    • Accessories
      1176
    • Connector sets
      5
    • Hoods/Housings
      1
  • Rated current
    Select a value Reset filter
    • ‌ 7.5 A
      12
    • ‌ 10 A
      1
    • ‌ 16 A
      24
    • ‌ 30 A
      1
    • ‌ 32 A
      1
    • ‌ 40 A
      3
    • ‌ 150 A
      1
    • ‌ 250 A
      1
  • Rated voltage
    Select a value Reset filter
    • 50 V
      2
    • 160 V
      2
    • 250 V
      9
    • 500 V
      25
    • ‌ 2,000 V
      2
    • ‌ 2,300 V
      1
    • ‌ 2,500 V
      1
    • ‌ 4,000 V
      1
    • ‌ 4,800 V
      2
  • Number of contacts
    Select a value Reset filter
    • 3
      2
    • 4
      1
    • 40
      1
  • Type of hood/housing
    Select a value Reset filter
    • Cable adapter
      1
    • Cover
      1
    • Surface mounted housing
      2
  • Locking type
    Select a value Reset filter
    • Double locking lever
      90
    • Double locking lever (on the hood)
      2
    • Screw locking
      41
    • Single locking lever
      111
    • Snap-in latches
      4
    • Toggle locking
      14
1 182 products (of 1 182)
4/40
Compare
0
Sort by
Filters
0

Topics & Trends