Matching Products
Matching Products NEW
Combinables
1
Accessories
8
Spare Part
2
Modules
259
Hoods/Housings
312
Part number: 09 14 006 0361
Han hinged frame plus, for 2 modules A-B
Han hinged frame plus, for 2 modules A-B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hinged frame plus
for 2 modules, A ... B
Size: 6 B
Notes
Compare
Part number: 09 14 006 0361
Han hinged frame plus, for 2 modules A-B
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
8
Spare Part
2
Modules
259
Hoods/Housings
312
Product Details
Identification
  • Category Accessories
  • Series Han-Modular®
  • Type of accessory Hinged frame plus
  • Description of the accessory
    for 2 modules
    A ... B
Version
  • Size 6 B
Technical characteristics
  • Conductor cross-section
    1 ... 10 mm² PE (power side)
    0.5 ... 2.5 mm² PE (signal side)
    The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
  • Stripping length 8 ... 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material
    Zinc die-cast
    Stainless steel
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 56 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140161825
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han-Modular®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare