Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Ukraine
HARTING Ukraine Overview
Distributors in Ukraine
HARTING Украина
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
myHARTING
Ukraine (English (GB))
eShop
...
System cabling
Data FO cable
IP20
IP20
Single- and multi-mode glass fibre cables
Filters
Type of cable
Select a value
Reset filter
FO cable
144
Element
Select a value
Reset filter
Cable assemblies
144
Specification
Select a value
Reset filter
Pre-assembled on both sides
139
Pre-assembled on one side
5
Description of the cable
Select a value
Reset filter
Multimode
46
Singlemode
28
Core structure
Select a value
Reset filter
980 / 1000 µm
10
Cable length
Select a value
Reset filter
from
1 m
2 m
3 m
4 m
5 m
6 m
7 m
8 m
9 m
10 m
11 m
12 m
13 m
14 m
15 m
20 m
25 m
30 m
40 m
50 m
60 m
200 m
to
1 m
2 m
3 m
4 m
5 m
6 m
7 m
8 m
9 m
10 m
11 m
12 m
13 m
14 m
15 m
20 m
25 m
30 m
40 m
50 m
60 m
200 m
1 m
14
2 m
14
3 m
12
4 m
12
5 m
14
6 m
12
7 m
12
8 m
12
9 m
12
10 m
14
11 m
1
12 m
1
13 m
1
14 m
1
15 m
1
20 m
3
25 m
2
30 m
2
40 m
1
50 m
1
60 m
1
200 m
1
Cable diameter
Select a value
Reset filter
5.17 mm
134
8 mm
10
Connector 1
Select a value
Reset filter
LC duplex
48
SC duplex
66
SCRJ duplex POF
10
ST duplex
20
Connector 2
Select a value
Reset filter
2x ST
40
LC duplex
48
SC duplex
26
SCRJ duplex POF
5
ST duplex
20
Unfortunately, no results were found for your search query
144 products
(of 144)
3/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Core structure-descending
Cable assemblies
FO CA SCdx-2xST 50/125 OM3, 8.0m
Article. No: 33 01 412 0800 027
Pre-assembled on both sides
FO cable
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-2xST 50/125 OM3, 6.0m
Article. No: 33 01 412 0600 027
Pre-assembled on both sides
FO cable
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-LCdx 2E9/125 G657.A1, 5.0m
Article. No: 33 01 241 0050 033
Pre-assembled on both sides
FO cable
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-2xST 9/125 G657.A1, 2.0m
Article. No: 33 01 412 0200 008
Pre-assembled on both sides
FO cable
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-LCdx 2G50/125 OM3, 1.0m
Article. No: 33 01 241 0010 034
Pre-assembled on both sides
FO cable
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2G50/125 OM3, 10.0m
Article. No: 33 01 241 0100 027
Pre-assembled on both sides
FO cable
Multimode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2E9/125 G657.A1, 10.0m
Article. No: 33 01 241 0100 036
Pre-assembled on both sides
FO cable
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2E9/125 G657.A1, 6.0m
Article. No: 33 01 241 0060 036
Pre-assembled on both sides
FO cable
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-LCdx 2E9/125 G657.A1, 3.0m
Article. No: 33 01 241 0030 033
Pre-assembled on both sides
FO cable
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2E9/125 G657.A1, 3.0m
Article. No: 33 01 241 0030 036
Pre-assembled on both sides
FO cable
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-LCdx 2G50/125 OM3, 5.0m
Article. No: 33 01 241 0050 034
Pre-assembled on both sides
FO cable
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2G50/125 OM3, 1.0m
Article. No: 33 01 241 0010 027
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-2xST 50/125 OM3, 3.0m
Article. No: 33 01 412 0300 027
Pre-assembled on both sides
FO cable
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2G50/125 OM3, 3.0m
Article. No: 33 01 241 0030 027
Pre-assembled on both sides
FO cable
Multimode
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-LCdx 2E9/125 G657.A1, 1.0m
Article. No: 33 01 241 0010 033
Pre-assembled on both sides
FO cable
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2G50/125 OM3, 8.0m
Article. No: 33 01 241 0080 027
Pre-assembled on both sides
FO cable
Multimode
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-2xST 50/125 OM3, 1.0m
Article. No: 33 01 412 0100 027
Pre-assembled on both sides
FO cable
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2G50/125 OM3, 4.0m
Article. No: 33 01 241 0040 027
Pre-assembled on both sides
FO cable
Multimode
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-2xST 50/125 OM3, 8.0m
Article. No: 33 01 441 0080 024
Pre-assembled on both sides
FO cable
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-2xST 50/125 OM3, 2.0m
Article. No: 33 01 441 0020 024
Pre-assembled on both sides
FO cable
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-2xST 9/125 G657.A1, 4.0m
Article. No: 33 01 412 0400 008
Pre-assembled on both sides
FO cable
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2E9/125 G657.A1, 9.0m
Article. No: 33 01 241 0090 036
Pre-assembled on both sides
FO cable
Cable length: 9 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2G50/125 OM3, 7.0m
Article. No: 33 01 241 0070 027
Pre-assembled on both sides
FO cable
Multimode
Cable length: 7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-2xST 50/125 OM3, 5.0m
Article. No: 33 01 441 0050 024
Pre-assembled on both sides
FO cable
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-2xST 50/125 OM3, 9.0m
Article. No: 33 01 441 0090 024
Pre-assembled on both sides
FO cable
Cable length: 9 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-2xST 9/125 G657.A1, 5.0m
Article. No: 33 01 412 0500 007
Pre-assembled on both sides
FO cable
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-2xST 9/125 G657.A1, 9.0m
Article. No: 33 01 412 0900 007
Pre-assembled on both sides
FO cable
Cable length: 9 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2E9/125 G657.A1, 8.0m
Article. No: 33 01 241 0080 036
Pre-assembled on both sides
FO cable
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2G50/125 OM3, 9.0m
Article. No: 33 01 241 0090 027
Pre-assembled on both sides
FO cable
Multimode
Cable length: 9 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-2xST 9/125 G657.A1, 8.0m
Article. No: 33 01 412 0800 008
Pre-assembled on both sides
FO cable
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
3
4
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 144 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends