Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Ukraine
HARTING Ukraine Overview
Distributors in Ukraine
HARTING Украина
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
myHARTING
Ukraine (English (GB))
eShop
Interface connectors
...
D-Sub Subminiature D connectors
PCB connectors
Connector IP67
Connector IP67
Up to 50 contacts
Water resistant
for front and rear wall mounting
Filters
Series
Select a value
Reset filter
D-Sub
33
Identification
Select a value
Reset filter
IP67
33
Element
Select a value
Reset filter
Connector
33
Specification
Select a value
Reset filter
With rear frame
33
Description of the contact
Select a value
Reset filter
Angled
15
Straight
18
Turned
33
Termination method
Select a value
Reset filter
Wave soldering termination
33
Rated current
Select a value
Reset filter
from
5 A
to
5 A
5 A
33
Number of contacts
Select a value
Reset filter
from
9
15
25
50
to
9
15
25
50
9
11
15
8
25
10
50
4
Performance level
Select a value
Reset filter
1
33
NM 30 (S4)
33
further contacts
Select a value
Reset filter
With grounding pin
33
Gender
Select a value
Reset filter
Female
18
Male
15
PCB fixing
Select a value
Reset filter
With board locks
33
Locking type
Select a value
Reset filter
Fixing flange with thread 4-40 UNC
18
Fixing flange with thread M3
15
Material (insert)
Select a value
Reset filter
Shell: brass, tin plated
33
Thermoplastic resin, glass-fibre filled
33
Size
Select a value
Reset filter
D-Sub 1
11
D-Sub 2
8
D-Sub 3
10
D-Sub 5
4
Installation height
Select a value
Reset filter
7.3 mm
15
8 mm
18
Layer thickness
Select a value
Reset filter
≥ 30 µinch
33
Unfortunately, no results were found for your search query
33 products
(of 33)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Description of the contact-descending
Connector
D SUB IP 67_ 9 POLE ANGLED
Article. No: 09 67 509 7658
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_ 9 POLE STRAIGHT
Article. No: 09 67 509 7675
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_25 POLE STRAIGHT
Article. No: 09 67 525 7675
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_ 9 POLE ANGLED
Article. No: 09 67 509 6758
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_25 POLE STRAIGHT
Article. No: 09 67 525 6775
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_ 9 POLE STRAIGHT
Article. No: 09 67 509 6775
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_15 POLE STRAIGHT
Article. No: 09 67 515 6775
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 15 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_15 POLE STRAIGHT
Article. No: 09 67 515 9675
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 15 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 MA ANG_PCB_50P_S4_METAL FRAM
Article. No: 09 67 650 7658
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 50 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_ 9 POLE ANGLED
Article. No: 09 67 509 9658
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_15 POLE ANGLED
Article. No: 09 67 515 9658
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 15 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_ 9 POLE STRAIGHT
Article. No: 09 67 509 9675
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_ 9 POLE STRAIGHT
Article. No: 09 67 509 8775
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 MA STR_PCB_9P_S4_METAL FRAME
Article. No: 09 67 609 7675
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 FE STR_PCB_9P_S4_METAL FRAME
Article. No: 09 67 609 6775
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_15 POLE STRAIGHT
Article. No: 09 67 515 8775
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 15 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_25 POLE ANGLED
Article. No: 09 67 525 6758
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 FE ANG_PCB_25P_S4_METAL FRAM
Article. No: 09 67 625 8758
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D-Sub 50-pole male straight IP67
Article. No: 09 67 650 9675
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 50 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_25 POLE ANGLED
Article. No: 09 67 525 7658
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 FE STR_PCB_50P_S4_METAL FRAM
Article. No: 09 67 650 8775
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 50 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_15 POLE ANGLED
Article. No: 09 67 515 6758
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 15 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_15 POLE ANGLED
Article. No: 09 67 515 8758
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 15 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_15 POLE STRAIGHT
Article. No: 09 67 515 7675
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 15 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 MA ANG_PCB_25P_S4_METAL FRAM
Article. No: 09 67 625 9658
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 FE STR_PCB_50P_S4_METAL FRAM
Article. No: 09 67 650 6775
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 50 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D-Sub 25-pole male straight IP67
Article. No: 09 67 625 7675
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 FE ANG_PCB_25P_S4_METAL FRAM
Article. No: 09 67 625 6758
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67 MA ANG_PCB_09P_S4_METAL FRAM
Article. No: 09 67 609 9658
With rear frame
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D SUB IP 67_25 POLE ANGLED
Article. No: 09 67 525 8758
With rear frame
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 25 With grounding pin
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Description of the contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 33 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends