Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
...
System cabling
Customised solutions
System cables for PULS power supply
System cables for PULS power supply
Subcategories
AC power input
DC power output
Signal and communication
Connector sets
Han-Power
®
Energy distributor
AC power input
DC power output
Signal and communication
Connector sets
Han-Power
®
Energy distributor
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
100
Element
Select a value
Reset filter
Cable assemblies
44
Cable connector
11
Energy distributor
7
Energy supply
56
Specification
Select a value
Reset filter
AC power input
32
DC power output
24
Deviating contact configuration
2
Female insert
2
Han
®
1A
1
In Han
®
3 A Housings, bulkhead mounting
3
Pre-assembled on one side
44
Straight
11
With 1x Han
®
Q 4/2
2
With 3x Han
®
Q 2/0
1
With 3x Han
®
Q 4/0
1
With 3x Han
®
Q 5/0
1
With 5x Han
®
Q 4/2
1
in Han-Compact
®
Hoods
2
in Han-Compact
®
Housings, bulkhead mounting
1
Number of cores
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
12
4
12
5
20
Core structure
Select a value
Reset filter
2x 1.5 mm²
8
2x 2.5 mm²
8
2x 4 mm²
8
3G 1.5 mm²
4
3G 2.5 mm²
4
3G 4 mm²
4
3x 1.5 mm
2
8
3x 2.5 mm²
4
4G 1.5 mm²
8
4G 2.5 mm²
8
4G 4 mm²
4
4x 1.5 mm²
8
4x 2.5 mm²
4
5x 0.34 mm²
12
5x 1.5 mm²
8
Termination method
Select a value
Reset filter
Screw termination
3
HARAX
®
connection technology
6
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
to
2
3
4
5
6
2
9
3
18
4
10
5
10
6
3
Shielding
Select a value
Reset filter
Shielded
1
Unshielded
7
Coding
Select a value
Reset filter
A-coding
18
L-coding
1
S-coding
17
Cable length
Select a value
Reset filter
from
0.5 m
1 m
1.5 m
2 m
3 m
5 m
7.5 m
10 m
to
0.5 m
1 m
1.5 m
2 m
3 m
5 m
7.5 m
10 m
0.5 m
2
1 m
2
1.5 m
23
2 m
1
3 m
23
5 m
24
7.5 m
1
10 m
24
Cable diameter
Select a value
Reset filter
2.9 ... 5.1 mm
2
4 ... 8 mm
2
5.8 ... 13.5 mm
1
6.8 ... 12.5 mm
1
6 ... 8 mm
5
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
20
PVC
80
Colour (cable)
Select a value
Reset filter
Black
100
Series
Select a value
Reset filter
Circular connectors 7/8"
19
Circular connectors M12
36
Han
®
Q
5
Connector 1
Select a value
Reset filter
7/8"
16
Female Straight
33
Han-Compact
®
Hood
24
Han
®
Q 2/0 Male
12
Han
®
Q 4/0 Male
12
Han
®
Q 4/2 Female
24
Han
®
Q 5/0 Female
8
M12 A-coding
12
M12 S-coding
16
Male Straight
11
Top entry
24
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 CYJV7.E302521
2
CSA-C22.2 No. 182.3 CYJV8.E302521
1
CSA-C22.2 No. 182.3 ECBT8.E102079
4
CSA-C22.2 No. 182.3 PVVA7.E318390
2
UL 1977 ECBT2.E102079
4
UL 2237 PVVA.E318390
2
UL 2238 CYJV.E302521
2
UL 2238 CYJV2.E302521
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
7
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
4
R23 (HL 1-3)
4
R26
3
Unfortunately, no results were found for your search query
123 products
(of 123)
2/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Energy supply
Powercbl. Han Q4/2 f str 4G4 5m
Article. No: 61 88 780 0305 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G1,5 1,5m
Article. No: 61 88 780 0401 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G4 3m
Article. No: 61 88 780 0603 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G2,5 1,5m
Article. No: 61 88 780 0201 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G1,5 5m
Article. No: 61 88 780 0105 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G1,5 3m
Article. No: 61 88 780 0403 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G1,5 10m 10m
Article. No: 61 88 780 0710 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G1,5 5m
Article. No: 61 88 780 0705 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G2,5 10m
Article. No: 61 88 780 0510 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G2,5 10m
Article. No: 61 88 780 0210 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G2,5 5m
Article. No: 61 88 780 0805 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G1,5 5m
Article. No: 61 88 780 0405 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G2,5 3m
Article. No: 61 88 780 0503 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G2,5 5m
Article. No: 61 88 780 0505 0
AC power input
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G4 3m
Article. No: 61 88 780 0303 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G1,5 3m
Article. No: 61 88 780 0703 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G2,5 3m
Article. No: 61 88 780 0203 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G1,5 10m
Article. No: 61 88 780 0110 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q5/0 f str 4G2,5 1,5m
Article. No: 61 88 780 0801 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G4 10m
Article. No: 61 88 780 0310 0
AC power input
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G1,5 3m
Article. No: 61 88 780 0103 0
AC power input
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 3G4 1,5m
Article. No: 61 88 780 0601 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Powercbl. Han Q4/2 f str 4G4 1,5m
Article. No: 61 88 780 0301 5
AC power input
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x2,5 10m
Article. No: 61 88 780 1310 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x4mm² 3m
Article. No: 61 88 780 1103 0
DC power output
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x1,5 10m
Article. No: 61 88 780 1210 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x4 1,5m
Article. No: 61 88 780 1401 5
DC power output
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x4 10m
Article. No: 61 88 780 1410 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q4/0 m str 2x1,5mm 10m
Article. No: 61 88 780 0910 0
DC power output
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Han Q2/0 m str 2x4 5m
Article. No: 61 88 780 1405 0
DC power output
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 123 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends