Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
Industrial connectors / Han
®
Series
...
Han-Eco
®
Han-Eco
®
Modular
Hoods/housings for industrial applications
Hoods/housings for industrial applications
Particularly robust for industrial applications
Suitable for applications according to protection class II
Filters
Category
Select a value
Reset filter
Hoods/Housings
53
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
6
Cable to cable housing
10
Hood
21
Surface mounted housing
16
Locking type
Select a value
Reset filter
Double locking lever
53
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
53
Size
Select a value
Reset filter
10 B
14
16 B
12
24 B
11
6 B
16
Cable entry
Select a value
Reset filter
1x M32
16
1x M40
23
2x M32
4
2x M40
4
Version
Select a value
Reset filter
Side entry
24
Top entry
23
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
Modular
53
Description of hood/housing
Select a value
Reset filter
Special type
1
With integrated cable gland
24
Without lever
1
Clamping range
Select a value
Reset filter
13 ... 21 mm
10
16 ... 28 mm
14
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
53
Polyamide (PA)
53
Material (seal)
Select a value
Reset filter
NBR
32
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
49
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
49
R23 (HL 1-3)
49
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
53
Unfortunately, no results were found for your search query
53 products
(of 53)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Bulkhead mounted housing
Han-Eco Mod.6-HBM
Article. No: 19 41 006 0301
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.24-HBM
Article. No: 19 41 024 0301
Size: 24 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.6-HSE-M32-glanded
Article. No: 19 41 106 0522
With integrated cable gland
Size: 6 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.6-HSE-M32
Article. No: 19 41 006 0522
Size: 6 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.16-HBM
Article. No: 19 41 016 0301
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.10-HBM
Article. No: 19 41 010 0301
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.6-HTE-M32-glanded
Article. No: 19 41 106 0422
With integrated cable gland
Size: 6 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.6-HTE-M32
Article. No: 19 41 006 0422
Size: 6 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.16-HSE-M40-glanded
Article. No: 19 41 116 0523
With integrated cable gland
Size: 16 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.16-HSE-M40
Article. No: 19 41 016 0523
Size: 16 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.10-HSE-M32-glanded
Article. No: 19 41 110 0522
With integrated cable gland
Size: 10 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.24-HSE-M40-glanded
Article. No: 19 41 124 0523
With integrated cable gland
Size: 24 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.10-HTE-M32-glanded
Article. No: 19 41 110 0422
With integrated cable gland
Size: 10 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.24-HSE-M40
Article. No: 19 41 024 0523
Size: 24 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco Mod.6-HCC-M32-glanded
Article. No: 19 41 106 0722
With integrated cable gland
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.16-HTE-M40-glanded
Article. No: 19 41 116 0423
With integrated cable gland
Size: 16 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.10-HSE-M32
Article. No: 19 41 010 0522
Size: 10 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.10-HTE-M32
Article. No: 19 41 010 0422
Size: 10 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.24-HTE-M40-glanded
Article. No: 19 41 124 0423
With integrated cable gland
Size: 24 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.6-HSM1-M32
Article. No: 19 41 006 0232
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.24-HSM1-M40-glanded
Article. No: 19 41 124 0233
With integrated cable gland
Size: 24 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.10-HBM-w/o DL
Article. No: 19 41 010 3301
Without lever
Size: 10 B
Double locking lever
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.6-HSM1-M32-glanded
Article. No: 19 41 106 0232
With integrated cable gland
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.24-HTE-M40
Article. No: 19 41 024 0423
Size: 24 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.16-HTE-M40
Article. No: 19 41 016 0423
Size: 16 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.16-HSM1-M40
Article. No: 19 41 016 0233
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.16-HSM1-M40-glanded
Article. No: 19 41 116 0233
With integrated cable gland
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco Mod.6-HCC-M32
Article. No: 19 41 006 0722
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.10-HSM1-M32-glanded
Article. No: 19 41 110 0232
With integrated cable gland
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco Mod.16-HCC-M40-glanded
Article. No: 19 41 116 0723
With integrated cable gland
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 53 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends