Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
...
Industrial connectors / Han
®
Inserts
Han-
Yellock
®
Modules and mono-blocks
Han-
Yellock
®
Modules and mono-blocks
Distribution of potentials is possible
Snap in the insulating body / Han-
Yellock
®
modules
Push-button interlock (with blocking functionality) ensures safe disconnect and connect
Reduced downtime
Filters
Category
Select a value
Reset filter
Inserts
17
Rated current
Select a value
Reset filter
from
10 A
16 A
20 A
to
10 A
16 A
20 A
10 A
1
16 A
6
20 A
3
Rated voltage
Select a value
Reset filter
from
500 V
to
500 V
500 V
10
Number of contacts
Select a value
Reset filter
from
5
15
25
48
to
5
15
25
48
5
11
15
2
25
2
48
2
Termination method
Select a value
Reset filter
Crimp termination
8
Han-Quick Lock
®
termination
2
Conductor cross-section
Select a value
Reset filter
0.14 ... 4 mm²
8
0.25 ... 1.5 mm²
1
0.5 ... 2.5 mm²
1
Gender
Select a value
Reset filter
Female
10
Male
7
Size
Select a value
Reset filter
Han-
Yellock
®
30
2
Han-
Yellock
®
60
2
Series
Select a value
Reset filter
Han-
Yellock
®
17
Element
Select a value
Reset filter
Module
4
Monoblock
4
Multiplier
7
Multiplier block
2
Specification
Select a value
Reset filter
0 Bridged contacts
1
0 Unbridged contacts
2
1 Unbridged contacts
1
2 Bridged contacts
2
2 Unbridged contacts
1
3 Bridged contacts
2
3 Unbridged contacts
1
4 Bridged contacts
1
5 Bridged contacts
2
5 Unbridged contacts
1
Material (contacts)
Select a value
Reset filter
Copper alloy
4
Surface (contacts)
Select a value
Reset filter
Silver plated
4
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
17
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
12
R23 (HL 1-3)
12
R26
5
Unfortunately, no results were found for your search query
17 products
(of 17)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Yellock Monoblock 30 female
Article. No: 11 05 325 3101
Monoblock
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-
Yellock
®
30
Contacts: 25
Add to Wishlist
Remove from wishlist
Inserts
Yellock Monoblock 30 male
Article. No: 11 05 325 3001
Monoblock
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-
Yellock
®
30
Contacts: 25
Add to Wishlist
Remove from wishlist
Inserts
YELLOCK MONOBLOCK 60 MALE
Article. No: 11 05 648 3001
Monoblock
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-
Yellock
®
60
Contacts: 48
Add to Wishlist
Remove from wishlist
Inserts
YELLOCK MONOBLOCK 60 FEMALE
Article. No: 11 05 648 3101
Monoblock
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-
Yellock
®
60
Contacts: 48
Add to Wishlist
Remove from wishlist
Inserts
Han-Yellock module M-c, grey
Article. No: 11 05 105 3001
Module
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 20 A
Contacts: 5
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Yellock multiplier 5:0
Article. No: 11 05 105 2805
Multiplier
Female
Polycarbonate (PC)
RAL 3000 (flame red)
Contacts: 5
Add to Wishlist
Remove from wishlist
Inserts
Han Yellock multiplier 1:1
Article. No: 11 05 105 2801
Multiplier
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 5
Add to Wishlist
Remove from wishlist
Inserts
Han-Yellock Module QL 20A
Article. No: 11 05 105 2633
Module
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 20 A
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han-Yellock module M-c, blue
Article. No: 11 05 105 3011
Module
Crimp termination
Male
Polycarbonate (PC)
RAL 5015 (sky blue)
Rated current: 20 A
Contacts: 5
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 15E Female Multiplier Block
Article. No: 09 14 015 3101
Multiplier block
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 15
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 15E Male Multiplier Block
Article. No: 09 14 015 3001
Multiplier block
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 15
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Yellock Module QL 10A, 1,5qmm
Article. No: 11 05 105 2634
Module
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Female insert 20A, blue
Article. No: 11 05 105 2815
Multiplier
Female
Polycarbonate (PC)
RAL 5015 (sky blue)
Contacts: 5
Add to Wishlist
Remove from wishlist
Inserts
Han-Yellock multiplier 2 and 3 bridged
Article. No: 11 05 105 2823
Multiplier
Female
Polycarbonate (PC)
RAL 3000 (flame red)
Contacts: 5
Add to Wishlist
Remove from wishlist
Inserts
Han Yellock multiplier 2:3
Article. No: 11 05 105 2802
Multiplier
Female
Polycarbonate (PC)
RAL 3000 (flame red)
Contacts: 5
Add to Wishlist
Remove from wishlist
Inserts
Han Yellock multiplier 3:2
Article. No: 11 05 105 2803
Multiplier
Female
Polycarbonate (PC)
RAL 3000 (flame red)
Contacts: 5
Add to Wishlist
Remove from wishlist
Inserts
Han Yellock multiplier 4:1
Article. No: 11 05 105 2804
Multiplier
Female
Polycarbonate (PC)
RAL 3000 (flame red)
Contacts: 5
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 17 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends