Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
...
Industrial connectors / Han
®
Inserts
Han
®
Q Compact connectors
Han
®
Q Compact connectors
Many application possibilities
High density of contacts
Fast and reliable processing
Available in multiple termination techniques
Filters
Category
Select a value
Reset filter
Inserts
76
Rated current
Select a value
Reset filter
from
5 A
6.5 A
7.5 A
10 A
16 A
40 A
100 A
to
5 A
6.5 A
7.5 A
10 A
16 A
40 A
100 A
5 A
2
6.5 A
2
7.5 A
2
10 A
8
16 A
20
40 A
22
100 A
2
Rated voltage
Select a value
Reset filter
from
50 V
160 V
250 V
400 V
400 V
500 V
830 V
830 V
to
50 V
160 V
250 V
400 V
400 V
500 V
830 V
830 V
50 V
4
160 V
2
250 V
2
400 V
15
400 V
3
500 V
8
830 V
9
830 V
3
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
12
17
21
to
1
2
3
4
5
6
7
8
12
17
21
1
2
2
16
3
4
4
4
5
12
6
10
7
4
8
12
12
8
17
2
21
2
Termination method
Select a value
Reset filter
Axial screw termination
22
Crimp termination
44
Han-Quick Lock
®
termination
8
Solder termination
2
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.56 mm²
2
0.13 ... 0.33 mm² Data
4
0.13 ... 0.52 mm²
2
0.14 ... 2.5 mm²
16
0.14 ... 2.5 mm² Signal
6
0.14 ... 4 mm²
4
0.14 ... 4 mm² Power
4
0.25 ... 1.5 mm²
4
0.25 ... 1.5 mm² Signal
4
0.5 ... 2.5 mm²
4
1.5 ... 10 mm²
10
1.5 ... 2.5 mm²
4
1.5 ... 6 mm² Power
2
16 ... 25 mm²
2
2.5 ... 6 mm²
8
4 ... 10 mm²
8
Conductor cross-section
Select a value
Reset filter
AWG 26 ... AWG 12 Power
4
AWG 26 ... AWG 14 Signal
4
AWG 26 ... AWG 20
2
AWG 26 ... AWG 22 Data
4
AWG 6 ... AWG 4
2
Gender
Select a value
Reset filter
Female
38
Male
38
Size
Select a value
Reset filter
3 A
50
Han-Compact
®
24
Series
Select a value
Reset filter
Han
®
Q
74
Han
®
Q High Temp
2
Identification
Select a value
Reset filter
1/0 protected
2
12/0
4
17/0
2
2/0
8
2/0 High Voltage
8
3/0
2
3/0 High Voltage
2
3/4
2
4/0
2
4/2
10
5/0
12
7/0
2
8/0
8
Data RJ45
2
High Density
2
Hybrid
2
Hybrid - Data
2
Specification
Select a value
Reset filter
With Han-Quick Lock
®
PE contact
4
for PCB adapter
2
Description of the contact
Select a value
Reset filter
Hybrid
2
for M12 crimp contacts
2
further contacts
Select a value
Reset filter
+ shielding
2
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
6
Data rate
Select a value
Reset filter
10 Mbit/s
2
100 Mbit/s
2
Material (contacts)
Select a value
Reset filter
Copper alloy
30
Surface (contacts)
Select a value
Reset filter
Silver plated
30
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
71
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
71
R23 (HL 1-3)
71
Rated voltage conductor-earth (Power)
Select a value
Reset filter
400 V
10
690 V
2
Rated voltage acc. to UL (Power)
Select a value
Reset filter
600 V
2
Rated voltage acc. to CSA (Power)
Select a value
Reset filter
600 V
2
Rated voltage conductor-conductor (Power)
Select a value
Reset filter
690 V
10
Unfortunately, no results were found for your search query
76 products
(of 76)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Han Q 5/0-M-C
Article. No: 09 12 005 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0 Female Insert Crimp
Article. No: 09 12 005 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 8/0 STI-C
Article. No: 09 12 008 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2 F-c
Article. No: 09 12 006 3141
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2 M-c
Article. No: 09 12 006 3041
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Add to Wishlist
Remove from wishlist
Inserts
Han Q 7/0-M
Article. No: 09 12 007 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 7/0-F
Article. No: 09 12 007 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 8/0 BU-C
Article. No: 09 12 008 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 12Q-SMC-FI-CRT-PE with QL
Article. No: 09 12 012 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 12Q-SMC-MI-CRT-PE with QL
Article. No: 09 12 012 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 8/0 Female Insert Crimp Term
Article. No: 09 12 008 3101 XL
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 17/0-F-c 10A
Article. No: 09 12 017 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: Han-Compact
®
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 17/0-M-c 10A
Article. No: 09 12 017 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: Han-Compact
®
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q5/0-F-QL 2,5mm²
Article. No: 09 12 005 2733
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q4/0 -M- Crimp
Article. No: 09 12 004 3051
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 4
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q12-F for PCB-Adapter
Article. No: 09 12 012 3102
Solder termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 7.5 A
Size: 3 A
Contacts: 12
Add to Wishlist
Remove from wishlist
Inserts
Han Q4/0 -F- Crimp
Article. No: 09 12 004 3151
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 4
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q12-M-QL 1,5mm²
Article. No: 09 12 012 3004
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2-M Insert AS 2,5-6mm²
Article. No: 09 12 006 2665
Axial screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 2.5 ... 6 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han Q12-F-QL 1,5mm²
Article. No: 09 12 012 3104
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q1/0-F-axial screw
Article. No: 09 12 001 2751
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 100 A
Size: 3 A
Contacts: 1
Conductor cross-section: 16 ... 25 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2-F Insert AS 2,5-6mm²
Article. No: 09 12 006 2765
Axial screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 2.5 ... 6 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han Q8/0-M-QL
Article. No: 09 12 008 2633
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q8/0-F-QL 20-14 AWG fine strand wire
Article. No: 09 12 008 2733
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: Han-Compact
®
Contacts: 8
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2-F insert with QL 2,5-6mm²
Article. No: 09 12 006 2762
Axial screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 2.5 ... 6 mm² 0.25 ... 1.5 mm² Signal
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2-M insert with QL 2,5-6mm²
Article. No: 09 12 006 2662
Axial screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 2.5 ... 6 mm² 0.25 ... 1.5 mm² Signal
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2female insert with Quick Lock
Article. No: 09 12 006 2763
Axial screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 4 ... 10 mm² 0.25 ... 1.5 mm² Signal
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han Q1/0-M-axial screw
Article. No: 09 12 001 2651
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 100 A
Size: 3 A
Contacts: 1
Conductor cross-section: 16 ... 25 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 4/2 male insert with Quick Lock
Article. No: 09 12 006 2663
Axial screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact
®
Contacts: 6
Conductor cross-section: 4 ... 10 mm² 0.25 ... 1.5 mm² Signal
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han Q3/0-f-crimp HV
Article. No: 09 12 003 3152
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 3
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 76 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends