Tool Locator Harting f. Han D contacts

Tool Locator Harting f. Han D contacts
Image is for illustration purposes only. Please refer to product description.
for pricing and stock check

Need assistance?

 Customer service
Your HARTING customer service representative:
866-278-0306
Catalogue
Chapter Tools
Browse Chapter Tools
Part number: 09 99 000 0111
Description: Tool Locator Harting f. Han D contacts
Features
RoHS conformity: Please contact our customer service
Type of tool: Locator for crimp tool
Type of Tool, amendment: for crimp tool 09 99 000 0501
Series: Han E®
Connection data
Wire cross section, min.: 0.5 mm2
Wire cross section, max.: 2.5 mm2
Dimensions and weight
Net Weight: 3.75 g

Downloads

Title Download
Chapter Tools PDF PDF

Recently viewed - Delete
Tool Locator Harting f. Han D contacts
Tool Locator Harting f. Han D contacts
Show product details
https://b2b.harting.com/files//epim/daten/Archiv/Image/2015/8/17/IM0053260/IM0053260_M.jpg
Tool Locator Harting f. Han D contacts
Tool Locator Harting f. Han D contacts
Recently searched
No searches have been done yet.