Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
25th Jubilee of our subsidiary
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Sales Representatives
Czech Webinar
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
HARTING s.r.o.
HARTING s.r.o. Overview
Czech Republic Distributors
General Terms and Conditions of HARTING s.r.o.
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Slovak Local Distributors
Where to find us
Contact
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Slovakia (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type 2C
Type 2C
Up to 48 contacts
3 rows
2 A per contact
Filters
Connection type
Select a value
Reset filter
Extender card
23
Mezzanine
29
Motherboard to daughtercard
52
PCB to cable
34
Series
Select a value
Reset filter
DIN 41612
57
Number of contacts
Select a value
Reset filter
from
16
32
48
to
16
32
48
16
1
32
15
48
41
Rated current
Select a value
Reset filter
from
2 A
to
2 A
2 A
55
Performance level
Select a value
Reset filter
1
13
2
36
3
6
AU 30
2
NM 30 (S4)
3
acc. to IEC 60603-2
55
Identification
Select a value
Reset filter
Type 2C
57
Element
Select a value
Reset filter
Female connector
28
Male connector
29
Description of the contact
Select a value
Reset filter
Angled
23
Straight
32
Termination method
Select a value
Reset filter
Crimp termination
2
Press-in termination
9
Reflow soldering termination (THR)
9
Solder lug termination
2
Wave soldering termination
34
Wrap termination
1
Termination length
Select a value
Reset filter
from
2.9 mm
3 mm
3.7 mm
4.5 mm
13 mm
17 mm
to
2.9 mm
3 mm
3.7 mm
4.5 mm
13 mm
17 mm
2.9 mm
7
3 mm
6
3.7 mm
2
4.5 mm
10
13 mm
4
17 mm
1
Leading contact on position
Select a value
Reset filter
a1
3
a16
3
Contact configuration
Select a value
Reset filter
Row a, positions 1, 2, ... , 15, 16
1
Rows a and c, positions 1, 2, ... , 15, 16
15
Rows a, b and c, positions 1, 2, ... , 15, 16
39
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
57
Contact rows
Select a value
Reset filter
from
3
to
3
3
57
PCB fixing
Select a value
Reset filter
With fixing flange
57
With snap-in clip
14
PCB thickness
Select a value
Reset filter
1.6 mm +2.4
3
1.6 mm ±0.2
9
≥1.6 mm
9
Coding
Select a value
Reset filter
Coding with loss of contacts
57
Layer thickness
Select a value
Reset filter
≥ 30 µinch
5
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
49
Requirement set with Hazard Levels
Select a value
Reset filter
R26
49
Unfortunately, no results were found for your search query
57 products
(of 57)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
DIN-Signal 2C048MS-3,0C1-1-clip
Article. No: 09 23 348 2921
Wave soldering termination
Rated current: 2 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FP-3,7C1-1
Article. No: 09 23 248 5866
Press-in termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: NM 30 (S4), 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FS-13,0C1-2
Article. No: 09 23 248 6421
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FR-2,9C1-2 CTI 400
Article. No: 09 23 248 6841
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FS-4,5C1-2-NFF
Article. No: 09 23 248 6825 222
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C032MR-3,0C1-2
Article. No: 09 23 132 6919
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C032FS-2,9C1-2-clip
Article. No: 09 23 432 6824
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FC-B
Article. No: 09 23 048 3217
Crimp termination
Contacts: 48
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C048MS-3C1-3
Article. No: 09 23 148 7922
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FS-4,5C1-1
Article. No: 09 23 248 2825
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C032MS-3,0C1-3-clip
Article. No: 09 23 332 7921
Wave soldering termination
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C032MS-3,0C1-1
Article. No: 09 23 132 2921
Wave soldering termination
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FW-13,0C1-1
Article. No: 09 23 248 6821
Wrap termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C032MS-3,0C1-1
Article. No: 09 23 132 2922
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FP-3,7C1-2
Article. No: 09 23 248 6866
Press-in termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C048MS-3,0C1-AU30
Article. No: 09 23 148 5921 015
Wave soldering termination
Rated current: 2 A
Contacts: 48
Angled
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 30, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN Signal type 2C female solder lug 48-
Article. No: 09 23 248 6823
Solder lug termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C032FL-5,2C1-2
Article. No: 09 23 232 6823
Solder lug termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FP-4,5C1-1
Article. No: 09 23 248 2850
Press-in termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C048MR-3,0C1-S4-clip
Article. No: 09 23 348 5919
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: NM 30 (S4), 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C016MS-3,0C1-2
Article. No: 09 23 116 6931
Wave soldering termination
Rated current: 2 A
Contacts: 16
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C048MR-3,0C1-2
Article. No: 09 23 148 6920
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C032MR-3,0C1-2-clip
Article. No: 09 23 332 6919
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FP-4,5C1-2-NFF
Article. No: 09 23 248 6850 222
Press-in termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C032MS-1C1-3
Article. No: 09 23 132 7921
Wave soldering termination
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 2C048MS-3,0C1-3-V2
Article. No: 09 23 148 7951
Wave soldering termination
Rated current: 2 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 2C048FS-4,5C1-AU30
Article. No: 09 23 248 5825 015
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 30, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 57 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends