Matching Products
Matching Products NEW
Combinables
8
Inserts
6
Frames
2
Part number: 09 30 206 0801
Han 6B-HMC-Hood-Reel
Han 6B-HMC-Hood-Reel

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 6 B
High construction
Single locking lever
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Load in configurator
Part number: 09 30 206 0801
Han 6B-HMC-Hood-Reel
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Inserts
6
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HMC
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 6 B
  • Locking type Single locking lever
  • Field of application Special hoods and housings for high mating cycles
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles with other HMC components ≥ 10,000
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 130 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140170841
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® HMC
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare