Matching Products
Matching Products NEW
Contacts
1
Combinables
2
Accessories
37
Contact inserts
1
Part number: 09 14 008 3131
Han Gigabit insert F, Cat. 7
Han Gigabit insert F, Cat. 7

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: ‌5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Part number: 09 14 008 3131
Han Gigabit insert F, Cat. 7
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
1
Combinables
2
Accessories
37
Contact inserts
1
Product Details
Identification
  • Category Inserts
  • Specification Han® Gigabit insert
  • Features Suitable for PoE++
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 8
  • further contacts + shielding
  • Details
    Please order crimp contacts separately.
    Please order adapter module separately.
Technical characteristics
  • Conductor cross-section 0.09 ... 0.52 mm²
  • Rated current ‌ 5 A
  • Rated voltage 50 V
  • Rated voltage
    50 V AC
    60 V DC
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 30 V
  • Transmission characteristics Cat. 7A Class FA up to 1,000 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 37 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140187535
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare