Matching Products
Matching Products NEW
Tools
1
Hoods/Housings
85
Frames
28
Modules
23
Part number: 09 14 001 3011
Han module adapter, male
Han module adapter, male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module
Single module
Adapter module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 14 001 3011
Han module adapter, male
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Hoods/Housings
85
Frames
28
Modules
23
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module
    Han® Gigabit module
    Han® Gigabit HMC module
    Han® Megabit module
    Han® Megabit HMC module
    Han® Shielded module
  • Size of the module Single module
  • Description of the module Adapter module
Version
  • Gender Male
Technical characteristics
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019317
  • ETIM EC002312
  • eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Ethernet Portfolio Guide
Chapter Han® HMC
Industrial Connectors Han®
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare