Matching Products
Matching Products NEW
Part number: 09 14 000 6416
Pneum. contact metal ID 6 female+valve
Pneum. contact metal ID 6 female+valve

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pneumatic contact
With shut-off, Straight
Female
Brass
Notes
Compare
Part number: 09 14 000 6416
Pneum. contact metal ID 6 female+valve
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Contacts
  • Type of contact Pneumatic contact
  • Description of the contact With shut-off Straight
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Operating pressure ≤ 10 bar
  • Tube inner diameter 6 mm
Material properties
  • Material (contacts) Brass
  • Material (seal) HNBR (hydrated NBR)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 10
  • Net weight 1 g
  • Country of origin Romania
  • European customs tariff number 39269097
  • GTIN 5713140189355
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare