Careers at HARTING
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Career
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
HARTING in Southeast Asia-Contact Us
Where to Buy in SEA
myHARTING
Singapore (English (GB))
eShop
...
Industrial connectors / Han
®
Accessories
Adapter
Adapter
PCB adapter
Adapter PCB
Adapter
Filters
Category
Select a value
Reset filter
Accessories
52
Connector sets
2
Rated current
Select a value
Reset filter
from
7.5 A
10 A
16 A
30 A
40 A
150 A
250 A
to
7.5 A
10 A
16 A
30 A
40 A
150 A
250 A
7.5 A
12
10 A
1
16 A
3
30 A
1
40 A
3
150 A
1
250 A
1
Rated voltage
Select a value
Reset filter
from
50 V
160 V
250 V
500 V
2,000 V
to
50 V
160 V
250 V
500 V
2,000 V
50 V
2
160 V
2
250 V
9
500 V
4
2,000 V
2
Number of contacts
Select a value
Reset filter
from
3
4
40
to
3
4
40
3
1
4
1
40
1
Type of hood/housing
Select a value
Reset filter
Surface mounted housing
2
Locking type
Select a value
Reset filter
Screw locking
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP68
2
IP69
2
Conductor cross-section
Select a value
Reset filter
35 mm²
1
95 mm²
1
Gender
Select a value
Reset filter
Female
23
Male
19
Size
Select a value
Reset filter
10 A
3
10 B
2
16 A
1
16 B
4
24 HPR
2
6 B
4
Series
Select a value
Reset filter
Han
®
F+B
1
Han
®
HC Modular
2
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR Compact
2
Identification
Select a value
Reset filter
250
1
350
1
Element
Select a value
Reset filter
U-Adapter
2
Type of accessory
Select a value
Reset filter
Adapter
8
Adapter plate
19
GND Adapter
2
PCB adapter
20
Screw-in adapter
3
Description of the accessory
Select a value
Reset filter
5 poles
3
In the Han DD
®
crimp insert
5
In the Han DD
®
module
4
In the Han E
®
crimp insert
1
In the Han
®
40 A Axial module
2
In the Han
®
40 EEE crimp insert
1
In the Han
®
42 DD crimp insert
1
In the Han
®
DDD module
2
In the Han
®
DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
4
In the Han
®
Q 12/0
1
In the Han
®
Q 4/2
1
In the Han
®
Q 5/0
1
In the Han
®
Q 7/0
1
In the Han
®
Q 8/0
1
In the Han
®
C module
1
Male / male
1
Metal
1
With seal
4
for 1 x D-Sub
10
for 2x D-Sub
5
for Han-
Yellock
®
30
2
for Han-
Yellock
®
60
2
for motor connection
2
Material (contacts)
Select a value
Reset filter
Copper alloy
3
Surface (contacts)
Select a value
Reset filter
Silver plated
3
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
2
Corrosion resistant
2
Polycarbonate (PC)
1
Material (seal)
Select a value
Reset filter
NBR
4
Colour (accessories)
Select a value
Reset filter
RAL 7032 (pebble grey)
1
Adapter for
Select a value
Reset filter
D-Sub 1
3
D-Sub 2
3
D-Sub 3
3
D-Sub 3 in the Han
®
10 A
1
D-Sub 4
2
D-Sub 5
3
Han A
®
3
Han-Quintax
®
1
Han
®
GND
1
Han
®
Shielded power module
2
Size 3 A
1
for Han
®
C contact
2
Size
Select a value
Reset filter
M20
2
M25
2
Pg 13.5
1
Material (accessories)
Select a value
Reset filter
Aluminium
3
Metal
4
Polycarbonate (PC)
4
Thermoplastic
14
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
19
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
15
R23 (HL 1-3)
15
R26
2
Unfortunately, no results were found for your search query
54 products
(of 54)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Type of hood/housing-descending
Adapter plate
Adapter Han 16B - 2x D-Sub 50
Article. No: 09 30 000 9974
for 2x D-Sub
Thermoplastic
Size: 16 B
Adapter for: D-Sub 5
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 16B - 2x D-Sub 37
Article. No: 09 30 000 9973
for 2x D-Sub
Thermoplastic
Size: 16 B
Adapter for: D-Sub 4
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 6B - D-Sub 15
Article. No: 09 30 000 9966
for 1 x D-Sub
Thermoplastic
Size: 6 B
Adapter for: D-Sub 2
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 16B - D-Sub 37
Article. No: 09 30 000 9968
for 1 x D-Sub
Thermoplastic
Size: 16 B
Adapter for: D-Sub 4
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 16B - D-Sub 50
Article. No: 09 30 000 9969
for 1 x D-Sub
Thermoplastic
Size: 16 B
Adapter for: D-Sub 5
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 10B - D-Sub 25
Article. No: 09 30 000 9967
for 1 x D-Sub
Thermoplastic
Size: 10 B
Adapter for: D-Sub 3
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 10B - 2x D-Sub 25
Article. No: 09 30 000 9972
for 2x D-Sub
Thermoplastic
Size: 10 B
Adapter for: D-Sub 3
Add to Wishlist
Remove from wishlist
Adapter plate
Adapter Han 6B - 2x D-Sub 9
Article. No: 09 30 000 9970
for 2x D-Sub
Thermoplastic
Size: 6 B
Adapter for: D-Sub 1
Add to Wishlist
Remove from wishlist
PCB adapter
Han E LP-Adapter
Article. No: 09 33 000 9996
In the Han E
®
crimp insert
Rated current: 16 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Adapter plate
Han-Yellock 30 adapter plate
Article. No: 11 00 300 9603
for Han-
Yellock
®
30, With seal
Add to Wishlist
Remove from wishlist
Adapter
Adapter for Han 3A - M20x1.5
Article. No: 19 20 000 9962
for motor connection
Size: M20
Adapter for: Han A
®
Add to Wishlist
Remove from wishlist
PCB adapter
Han 40EEE PCB adapter
Article. No: 09 33 000 9880
In the Han
®
40 EEE crimp insert
Rated current: 16 A
Contacts: 40
Copper alloy
Silver plated
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
PCB adapter
PCB-Adapter Han DD 1.6mm (LCP)
Article. No: 09 16 000 9996
In the Han DD
®
crimp insert, In the Han DD
®
module, In the Han
®
DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
Rated current: 7.5 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
Han C PCB Module F
Article. No: 09 14 003 2710
In the Han
®
C module
Rated current: 40 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Screw-in adapter
Han 3A Screw-in adapter M25 EN AW 6026
Article. No: 61 04 100 0405 00
With seal
Size: 3 A
Add to Wishlist
Remove from wishlist
Screw-in adapter
Han 3A Screw-in adapter M20 EN AW 6026
Article. No: 61 04 100 0379 00
With seal
Size: 3 A
Add to Wishlist
Remove from wishlist
Screw-in adapter
Han-Compact Screw-in adapter M25
Article. No: 61 04 000 0039 00
Size: Han-Compact
®
Add to Wishlist
Remove from wishlist
PCB adapter
PCB Adapter w/o Pin 2.4mm for Han MegaBi
Article. No: 09 16 000 9923
Rated current: 7.5 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
PCB Adapter w/o Pin 1.6mm for Han MegaBi
Article. No: 09 16 000 9922
Rated current: 7.5 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
LP-ADAPTER Han 42 DD Plus (2,4mm PCB)
Article. No: 09 16 042 9919
In the Han
®
42 DD crimp insert
Rated current: 7.5 A
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
LP-ADAPTER Han DD Plus (2,4mm PCB)
Article. No: 09 16 000 9919
In the Han DD
®
crimp insert
Rated current: 7.5 A
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
LP-ADAPTER Han DD (1.000 Stck.)
Article. No: 09 16 000 9905 XL
In the Han DD
®
crimp insert, In the Han DD
®
module, In the Han
®
DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
Rated current: 7.5 A
Polyamide (PA)
Add to Wishlist
Remove from wishlist
U-Adapter
Han 24HPR-Compact-U Adapter-8xHC250
Article. No: 10 40 524 1000
Conductor cross-section: 35 mm²
Male, Female
Aluminium die-cast, Corrosion resistant
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
U-Adapter
Han 24HPR-Compact-U Adapter-6xHC350
Article. No: 10 40 524 1001
Conductor cross-section: 95 mm²
Male, Female
Aluminium die-cast, Corrosion resistant
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 54 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends