Matching Products
Matching Products NEW
Part number: 09 11 034 9977
deflecting plate EasyCon 34
deflecting plate EasyCon 34

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shielding frame
for carrier hoods
Size: 34 HPR
Stainless steel
4x M4 screw, 4x washer SK S4
Notes
Compare
Part number: 09 11 034 9977
deflecting plate EasyCon 34
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Shielding frame
  • Description of the accessory for carrier hoods
Version
  • Size 34 HPR
  • Details use with 09 40 134 0601
  • Pack contents
    4x M4 screw
    4x washer SK S4
Technical characteristics
  • Tightening torque 1.5 Nm Fixing screws M4
Material properties
  • Material (accessories) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 275.75 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140193239
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare