Matching Products
Matching Products NEW
Combinables
25
Tools
2
Accessories
7
Part number: 09 45 145 1561
PushPull V4 plug, RJ45, Cat.6, IDC
PushPull V4 plug, RJ45, Cat.6, IDC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
IDC termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 45 145 1561
PushPull V4 plug, RJ45, Cat.6, IDC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
25
Tools
2
Accessories
7
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification RJ45
  • Element Connector sets
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Locking type PushPull
  • Pack contents incl. housing with RJ45 connector, shielding and cable gland
Technical characteristics
  • Conductor cross-section
    0.1 ... 0.32 mm² Stranded
    0.22 ... 0.32 mm² Solid
  • Conductor cross-section
    AWG 27/7 ... AWG 22/7 Stranded
    AWG 27/1 ... AWG 22/1 Solid
  • Transmission characteristics Cat. 6 Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Tightening torque 1.3 ... 1.5 Nm
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.5 ... 10 mm
  • Vibration resistance
    10-500 Hz, 5 g, 0.35 mm, 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance
    25 g / 11 ms, 3 shocks / axis and direction
    5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 27 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140223752
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Selection Guide
PushPull Device Connectivity
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare