Matching Products
Matching Products NEW
Part number: 09 40 003 5404
Han 3HPR Hood cover,toggle lock,chrome p
Han 3HPR Hood cover,toggle lock,chrome p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for hoods, With fixing cord
Size: 3 A
Toggle locking
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 09 40 003 5404
Han 3HPR Hood cover,toggle lock,chrome p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Protection cover
  • Description of the accessory
    for hoods
    With fixing cord
Version
  • Size 3 A
  • Locking type Toggle locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Black chrome coating
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS not compliant
  • ELV status not compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 43.4 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140191976
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare