Matching Products
Matching Products NEW
Part number: 09 12 001 2661
Han Q1/0-M/M with housing (HBMA, black)
Han Q1/0-M/M with housing (HBMA, black)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector sets
Axial screw termination
Male
Rated current: ‌100 A
Contacts: 1
Copper alloy
Silver plated
Bulkhead mounted housing
Size: 3 A
Single locking lever
Material: Zinc die-cast
Powder-coated
Notes
Compare
Part number: 09 12 001 2661
Han Q1/0-M/M with housing (HBMA, black)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connector sets
  • Series Han® Q
  • Identification 1/0 protected
  • Type of hood/housing Bulkhead mounted housing
Version
  • Termination method Axial screw termination
  • Gender Male
  • Size 3 A
  • Number of contacts 1
  • Locking type Single locking lever
  • Details
    The described connectors are connectors without breaking capacity (COC) according to IEC 61984 and must not be coupled or decoupled under electrical load during use as intended!
    Only cables with protection class 2 shall be used!
    The axial screw termination is suitable for fine stranded wires according to EN 60228 class 5. Using alternative cables have to be tested separately.
    For the assembly within bulkhead mounted housings the described installation conditions of the data and type sheets must be respected.
    For the connection of the conductor into the axial screw contact use hex key with AF 4.
Technical characteristics
  • Rated current ‌ 100 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Steel
  • Surface (locking) Zinc plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 95.9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140189706
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare