Matching Products
Matching Products NEW
Part number: 09 40 034 9941
mounting panel housing 34HPR
mounting panel housing 34HPR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mounting panel
for surface mounted housings
Size: 34 HPR
Stainless steel
Notes
Compare
Part number: 09 40 034 9941
mounting panel housing 34HPR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Mounting panel
  • Description of the accessory for surface mounted housings
Version
  • Size 34 HPR
Material properties
  • Material (accessories) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1,960 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140193437
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare