Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Poland
HARTING Poland Overview
HARTING Poland - address data
Contacts at HARTING Poland
HCS plant in Poland
Distributors in Poland
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Poland (English (GB))
eShop
PCB connectors
...
SEK IDC connectors
PCB connectors
Low-profile
Low-profile
Locking lever
for press-in termination
for wave soldering
for reflow soldering
Filters
Connection type
Select a value
Reset filter
Motherboard to daughtercard
119
PCB to PCB
189
PCB to cable
308
Series
Select a value
Reset filter
SEK Low-profile
308
Number of contacts
Select a value
Reset filter
from
6
10
14
16
20
26
30
34
40
50
60
64
to
6
10
14
16
20
26
30
34
40
50
60
64
6
26
10
37
14
30
16
33
20
33
26
30
30
14
34
30
40
24
50
18
60
16
64
17
Rated current
Select a value
Reset filter
from
1 A
to
1 A
1 A
308
Performance level
Select a value
Reset filter
2
108
3
104
NM 30 (S4)
96
acc. to IEC 60603-13
212
Element
Select a value
Reset filter
Male connector
308
Description of the contact
Select a value
Reset filter
Angled
119
Straight
189
Termination method
Select a value
Reset filter
Press-in termination
33
Reflow soldering termination (THR)
148
Wave soldering termination
127
Termination length
Select a value
Reset filter
from
2.9 mm
4.5 mm
5.5 mm
to
2.9 mm
4.5 mm
5.5 mm
2.9 mm
222
4.5 mm
53
5.5 mm
33
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
308
Contact rows
Select a value
Reset filter
from
2
to
2
2
308
PCB thickness
Select a value
Reset filter
1.6 mm +1.6
33
Layer thickness
Select a value
Reset filter
≥ 30 µinch
96
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
260
Requirement set with Hazard Levels
Select a value
Reset filter
R26
260
Unfortunately, no results were found for your search query
308 products
(of 308)
2/11
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
SEK-18 SV MA LP ANG29 40P PL2
Article. No: 09 18 540 6323
Wave soldering termination
Rated current: 1 A
Contacts: 40
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR55 PR-IN 14P PL3
Article. No: 09 18 514 7329
Press-in termination
Rated current: 1 A
Contacts: 14
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP ANG29 26P PL2
Article. No: 09 18 526 6323
Wave soldering termination
Rated current: 1 A
Contacts: 26
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP STR29 06P PL2 VC/RE
Article. No: 09 19 506 6324 740
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR55 PR-IN 14P PLS4
Article. No: 09 18 514 5329
Press-in termination
Rated current: 1 A
Contacts: 14
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: NM 30 (S4)
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP ANG29 14P PL3
Article. No: 09 18 514 7323
Wave soldering termination
Rated current: 1 A
Contacts: 14
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP ANG29 16P PL3
Article. No: 09 18 516 7323
Wave soldering termination
Rated current: 1 A
Contacts: 16
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP ANG29 06P PL3
Article. No: 09 18 506 7323
Wave soldering termination
Rated current: 1 A
Contacts: 6
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 50P PL2
Article. No: 09 18 550 6324
Wave soldering termination
Rated current: 1 A
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR45 10P PL2
Article. No: 09 18 510 6322
Wave soldering termination
Rated current: 1 A
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP ANG29 26P PL3
Article. No: 09 18 526 7323
Wave soldering termination
Rated current: 1 A
Contacts: 26
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP STR29 20P PL3
Article. No: 09 19 520 7324
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 26P PLS4
Article. No: 09 18 526 5324
Wave soldering termination
Rated current: 1 A
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: NM 30 (S4)
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP STR29 20P PL2
Article. No: 09 19 520 6324
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP STR29 26P PL2
Article. No: 09 19 526 6324
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP STR29 20P PL3 VC/RE
Article. No: 09 19 520 7324 740
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR45 10P PL3
Article. No: 09 18 510 7322
Wave soldering termination
Rated current: 1 A
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP ANG29 26P PL3 VC/RE
Article. No: 09 19 526 7323 740
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 26
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR55 PR-IN 20P PL2
Article. No: 09 18 520 6329
Press-in termination
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP ANG29 10P PLS4
Article. No: 09 18 510 5323
Wave soldering termination
Rated current: 1 A
Contacts: 10
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: NM 30 (S4)
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR55 PR-IN 34P PL3
Article. No: 09 18 534 7329
Press-in termination
Rated current: 1 A
Contacts: 34
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP ANG29 20P PL3 VC/RE
Article. No: 09 19 520 7323 740
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 20
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR45 20P PL3
Article. No: 09 18 520 7322
Wave soldering termination
Rated current: 1 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 60P PL3
Article. No: 09 18 560 7324
Wave soldering termination
Rated current: 1 A
Contacts: 60
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP ANG29 16P PL2
Article. No: 09 19 516 6323
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 16
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP STR29 10P PL3
Article. No: 09 19 510 7324
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP ANG29 20P PL3
Article. No: 09 18 520 7323
Wave soldering termination
Rated current: 1 A
Contacts: 20
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA LP STR29 26P PL3 VC/RE
Article. No: 09 19 526 7324 740
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 50P PL3
Article. No: 09 18 550 7324
Wave soldering termination
Rated current: 1 A
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA LP STR29 10P PLS4
Article. No: 09 18 510 5324
Wave soldering termination
Rated current: 1 A
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: NM 30 (S4)
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
11
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 308 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends