Matching Products
Matching Products NEW
Combinables
7
Accessories
1
Inserts
10
Part number: 09 15 600 0311
M23 P Cable to Cable Housing 11-17mm
M23 P Cable to Cable Housing 11-17mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through housing
Rear mounting, EMC version
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Notes
Compare
Load in configurator
Part number: 09 15 600 0311
M23 P Cable to Cable Housing 11-17mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Accessories
1
Inserts
10
Product Details
Identification
  • Category Hoods/Housings
  • Series Circular connectors M23
  • Identification Power
  • Type of hood/housing Panel feed through housing
  • Description of hood/housing
    Rear mounting
    EMC version
Version
  • Size M23
  • Locking type
    Screw locking
    ComLock rapid locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP67 locked condition
    IP69 / IPX9K acc. to ISO 20653 locked condition
  • Clamping range 11 ... 17 mm
Material properties
  • Material (hood/housing) Copper-zinc alloy
  • Surface (hood/housing) Nickel plated
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 5
  • Net weight 80.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140184428
  • ETIM EC003556
  • eCl@ss 27440224 Shell for circular connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING M23 Circular Connectors - Selection Guide
HARTING Circular Connectors
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare