DIN 41612 connectors (2.54mm)
Catalogue
Connectors DIN 41 612
Browse Connectors DIN 41 612
Catalogue
HARTING Device Connectivity
Browse HARTING Device Connectivity

HARTING offers a wide range of standard connectors complying with DIN 41612 and IEC 60 603-2, as well as a great selection of supplementary types and customer specific solutions.

Depending on the application, the 3 to 160 way connectors are offered with various termination methods, each contact capable of carrying from 2A to 40A.

Type B

Connector type B according to IEC 60603-2 with up to 64 contacts in 2 rows

Type 2B

Connector type 2B complementary to IEC 60603-2 with up to 32 contacts in 2- rows

Type 3B

Connector type 3B complementary to IEC 60603-2 with up to 20 contacts in 2 rows

Type C

Connector type C according to IEC 60603-2 with up to 96 contacts in 3 rows

Type 2C

Connector type 2C complementary to IEC 60603-2 with up to 48 contacts in 3 rows

Type 3C

Connector type 3C complementary to IEC 60603-2 with up to 30 contacts in 3 rows

Type C extended

Type C extended

 -  Details  |  Product selector (7)

This 5-row 160 pin connector can be used together with the har-bus® 64 female connector to offer a cable to board connection with up to 160 pins.

Type M

Connector type M according to IEC 60603-2 with signal and special contacts

Type Q

Connector type Q according to IEC 60603-2 with up to 64 contacts in 2 rows

Type 2Q

Connector type 2Q complementary to IEC 60603-2 with up to 32 contacts in 2 rows

Type 3Q

Connector type 3Q complementary to IEC 60603-2 with up to 20 contacts in 2 rows.

These male connectors with or without flange are specially suitable for mezzanine applications together with the type 3B female connectors.

Type R

Connector type R according to IEC 60603-2 with up to 96 contacts in 3 rows

Type 2R

Connector type 2R complementary to IEC 60603-2 with up to 48 contacts in 3 rows

Type 3R

Connector type 3R complementary to IEC 60603-2 with up to 30 contacts in 3 rows.

These male connectors with or without flange are specially suitable for mezzanine and cable to board applications together with the type 3C female connectors.

Type R (HE11)

Type R (HE11)

 -  Subcategories |  Product selector (12)

Connector type R (HE11) complementary to IEC 60603-2 with up to 96 contacts in 3 rows

Type R extended

Type R extended

 -  Details  |  Product selector (6)

This 5 row 160 pin connector can be used together with the har-bus® 64 female connector to offer a cable to board connection with up to 160 pin.

Type RM

Type RM

 -  Details  |  Product selector (3)

Connector type RM complementary to IEC 60603-2 with up to 96 contacts in 3 rows

Type D

Connector type D according to IEC 60603-2 with up to 32 contacts in 2 rows

Type E

Connector type E according to IEC 60603-2 with up to 48 contacts in 3 rows

Type F

Connector type F according to IEC 60603-2 with up to 48 contacts in 3 rows

Type FM

Type FM

 -  Details  |  Product selector (3)

Connector type FM complementary to IEC 60603-2 with up to 45 contacts in 3 rows

Type 2F

Type 2F

 -  Details  |  Product selector (1)

Connector type 2F complementary to IEC 60603-2 with up to 24 contacts in 3 rows

Type F9

Type F9

 -  Details  |  Product selector (2)

Connector type F9 complementary to IEC 60603-2 with up to 9 contacts in 3 rows

Type H

Connector type H according to IEC 60603-2 with up to 16 contacts in 2 rows

Type MH

Connector type MH complementary to IEC 60603-2 with 24+7 or 21+5 contacts

Accessories

Accessories are fixing brackets, shrouds, locking levers, screws, crimp contacts, coding parts and adapters which are used together with DIN 41612 connectors.

Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.