Type M
  • Up to 78 contacts
  • + 8 additional special contacts
  • Signal, coaxial, high-current, FO and high-voltage contacts in a single connector
Filters
  • Connection type
    Select a value Reset filter
    • Extender card
      36
    • Mezzanine
      53
    • Motherboard to daughtercard
      73
    • PCB to cable
      74
  • Series
    Select a value Reset filter
    • DIN 41612
      75
    • DIN 41626
      1
    • har-modular®
      29
  • Number of contacts
    Select a value Reset filter
    • 2
      2
    • 32
      9
    • 48
      8
    • 64
      9
    • 80
      10
  • Number of signal contacts
    Select a value Reset filter
    • 0
      2
    • 24
      9
    • 42
      8
    • 60
      9
    • 78
      10
  • Rated current
    Select a value Reset filter
    • ≤ 0.4 A
      1
    • ≤ 1.4 A
      5
    • ≤ 1.5 A
      5
    • ‌ 2 A
      38
    • ≤ 10 A
      4
    • ≤ 20 A
      6
    • ≤ 30 A
      2
    • ≤ 40 A
      11
  • Performance level
    Select a value Reset filter
    • 1
      46
    • 2
      23
    • 3
      4
    • AU 50
      6
    • acc. to IEC 60603-2
      40
76 products (of 76)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends