Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Norway
HARTING Norway Overview
About HARTING Norway
Contact HARTING in Norway
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Norway (English (GB))
eShop
...
System cabling
Power
Circular connectors 7/8"
Circular connectors 7/8"
3 poles (2+PE), 4 poles, 5 poles (4+PE)
IP67
PVC, PUR
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
126
Element
Select a value
Reset filter
Cable assemblies
126
Specification
Select a value
Reset filter
Pre-assembled on both sides
50
Pre-assembled on one side
76
Number of cores
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
13
4
60
5
53
Core structure
Select a value
Reset filter
3x 1.5 mm
2
13
4x 1.5 mm²
44
4x AWG 16
16
5x 1.5 mm²
53
PE
14
Number of contacts
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
13
4
32
5
53
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.6 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
8 m
10 m
14 m
to
0.2 m
0.3 m
0.4 m
0.6 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
8 m
10 m
14 m
0.2 m
1
0.3 m
8
0.4 m
1
0.6 m
8
1 m
13
1.5 m
21
2 m
12
3 m
15
4 m
1
5 m
17
6 m
1
7.5 m
10
8 m
1
10 m
16
14 m
1
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
52
PVC
74
Colour (cable)
Select a value
Reset filter
Black
76
Grey
50
Series
Select a value
Reset filter
Circular connectors 7/8"
126
Connector 1
Select a value
Reset filter
7/8"
126
Female Angled
28
Female Straight
44
Male Angled
24
Male Straight
30
Connector 2
Select a value
Reset filter
7/8"
50
Female Angled
24
Female Straight
26
Unfortunately, no results were found for your search query
126 products
(of 126)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
7/8 Cable Assembly 4-pole st/- f/- 7,5m
Article. No: 21 34 970 0496 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 1,0m
Article. No: 21 34 969 7598 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 2,0m
Article. No: 21 34 969 7598 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 5,0m
Article. No: 21 34 970 0598 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Article. No: 21 34 970 0393 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/st f/m 1,0m
Article. No: 21 34 969 7495 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Article. No: 21 34 970 0597 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,5m
Article. No: 21 34 989 9597 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Article. No: 21 34 970 0598 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article. No: 21 34 970 0394 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,0m
Article. No: 21 34 989 9598 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 1,5m
Article. No: 21 34 990 0597 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole an/- f/- 5,0m
Article. No: 21 34 990 0495 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 2,0m
Article. No: 21 34 989 9597 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Article. No: 21 34 970 0394 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Article. No: 21 34 990 0597 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole an/an f/m 1,0m
Article. No: 21 34 989 9496 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/st f/m 1,0m
Article. No: 21 34 969 7496 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Article. No: 21 34 990 0598 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/- f/- 1,5m
Article. No: 21 34 990 0598 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 2,0m
Article. No: 21 34 989 9598 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,5m
Article. No: 21 34 989 9598 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE an/an f/m 1,0m
Article. No: 21 34 989 9597 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4-pole st/- f/- 7,5m
Article. No: 21 34 970 0495 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article. No: 21 34 970 0393 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Assembly 4p+PE st/st f/m PUR 3,0m
Article. No: 21 34 969 7598 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 1,5m
Article. No: 21 34 969 7598 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 2,0m
Article. No: 21 34 969 7597 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 1,5m
Article. No: 21 34 969 7597 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
7/8 Cable Assembly 4p+PE st/st f/m 1,0m
Article. No: 21 34 969 7597 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 126 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends