Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Norway
HARTING Norway Overview
About HARTING Norway
Contact HARTING in Norway
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Norway (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han-INOX
®
Hoods/housings for harsh environments
Han-INOX
®
Hoods/housings for harsh environments
Extremely resistant to chemicals and other aggressive influences
Made completely from high-quality stainless steel
Extremely resistant to corrosion
IP67
Filters
Category
Select a value
Reset filter
Hoods/Housings
32
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
11
Cable to cable housing
2
Hood
16
Screw mounted housing
1
Surface mounted housing
2
Locking type
Select a value
Reset filter
Double locking lever
9
Single locking lever
23
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP44
12
IP65
20
IP65 With seal screw
12
IP67 With seal screw
12
Size
Select a value
Reset filter
10 B
11
16 B
3
24 B
3
3 A
12
6 B
3
Cable entry
Select a value
Reset filter
1x M20
9
1x M25
3
1x M32
9
Version
Select a value
Reset filter
Side entry
11
Top entry
10
Series of hoods/housings
Select a value
Reset filter
Han-INOX
®
32
Han
®
High Temp
2
Description of hood/housing
Select a value
Reset filter
Angled
1
Straight
3
With glued seal
2
With metal cover
3
With seal
3
for Han-Brid
®
2
Material (hood/housing)
Select a value
Reset filter
Stainless steel
32
Material (seal)
Select a value
Reset filter
FPM
14
NBR
1
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
32
Unfortunately, no results were found for your search query
32 products
(of 32)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han INOX 3A hood TE M20
Article. No: 19 44 003 1440
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han INOX 3A Bulkhead Mounted Housing
Article. No: 19 44 003 0301
Straight
Size: 3 A
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han INOX 10B-HBM-SL
Article. No: 19 44 310 0305
Size: 10 B
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han INOX 10B-HSE-R-M32
Article. No: 19 44 310 0547
Size: 10 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-INOX 3A-SMH-M20
Article. No: 19 44 003 1250
With seal
Size: 3 A
Single locking lever
Stainless steel
Side entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han INOX 3A R/A Bulkhead Mounted Housing
Article. No: 19 44 003 0801
Angled
Size: 3 A
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han INOX 3A TE Hood M20 w/seal
Article. No: 19 44 003 1443
for Han-Brid
®
, With glued seal
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han INOX 3A SE Hood M20
Article. No: 19 44 003 1640
Size: 3 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX 10B-HBM-SL-hinged cover
Article. No: 19 44 310 0303
With metal cover
Size: 10 B
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-INOX 3A-HCC-M20
Article. No: 19 44 003 1750
Size: 3 A
Single locking lever
Stainless steel
Top entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han INOX 10B-HTE-R-M32
Article. No: 19 44 310 0447
Size: 10 B
Single locking lever
Top entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han INOX 3A-SMH-M20
Article. No: 19 44 003 1150
Size: 3 A
Single locking lever
Stainless steel
Top entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX 3A-HBM-DL-C
Article. No: 19 44 003 0306
Straight, With metal cover, With seal
Size: 3 A
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han Inox 3A RA Hood M20 w/gasket
Article. No: 19 44 003 1643
for Han-Brid
®
, With glued seal
Size: 3 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX 3A-HBM-DL-C
Article. No: 19 44 003 0305
Straight, With metal cover
Size: 3 A
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-INOX 3A-HSM-SL-M20- bottom open
Article. No: 19 44 003 1251
With seal
Size: 3 A
Single locking lever
Stainless steel
Side entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han-INOX 10B-HSE-R-M25
Article. No: 19 44 310 0546
Size: 10 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han INOX 10B-HCC-R-M32
Article. No: 19 44 310 0757
Size: 10 B
Single locking lever
Stainless steel
Top entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han-INOX 10B-HSE-R-M20
Article. No: 19 44 310 0545
Size: 10 B
Single locking lever
Side entry
1x M20
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX 10B-HBM-SL FKM seals
Article. No: 19 44 310 0306
Size: 10 B
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 24B-HTE-M32 f.DL
Article. No: 19 44 024 0427
Size: 24 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 24B-HSE-M32 f.DL
Article. No: 19 44 024 0527
Size: 24 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 16B-HSE-M32 f.DL
Article. No: 19 44 016 0527
Size: 16 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX® 6B-HBM-SL
Article. No: 19 44 006 0301
Size: 6 B
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 10B-HSE-M32 f.DL
Article. No: 19 44 010 0527
Size: 10 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX® 10B-HBM-DL
Article. No: 19 44 010 0301
Size: 10 B
Double locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 16B-HTE-M32 f.DL
Article. No: 19 44 016 0427
Size: 16 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 6B-HSE-M25 f.SL
Article. No: 19 44 006 0546
Size: 6 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX® 16B-HBM-DL
Article. No: 19 44 016 0301
Size: 16 B
Double locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 6B-HTE-M25 f.SL
Article. No: 19 44 006 0446
Size: 6 B
Single locking lever
Top entry
1x M25
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 32 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends