Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Norway
HARTING Norway Overview
About HARTING Norway
Contact HARTING in Norway
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Norway (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN power connectors
Type E
Type E
Up to 48 contacts
3 rows
6 A per contact
Filters
Connection type
Select a value
Reset filter
Extender card
15
Mezzanine
13
Motherboard to daughtercard
28
PCB to cable
24
Series
Select a value
Reset filter
DIN 41612
36
Number of contacts
Select a value
Reset filter
from
48
to
48
48
36
Rated current
Select a value
Reset filter
from
6 A
to
6 A
6 A
33
Performance level
Select a value
Reset filter
1
10
2
19
3
4
acc. to IEC 60603-2
33
Identification
Select a value
Reset filter
Type E
36
Element
Select a value
Reset filter
Female connector
20
Male connector
16
Description of the contact
Select a value
Reset filter
Angled
15
Straight
18
Termination method
Select a value
Reset filter
Crimp termination
3
Press-in termination
3
Reflow soldering termination (THR)
1
Solder lug termination
2
Wave soldering termination
24
Wrap termination
5
Termination length
Select a value
Reset filter
from
2.9 mm
4 mm
4.5 mm
11.5 mm
20 mm
to
2.9 mm
4 mm
4.5 mm
11.5 mm
20 mm
2.9 mm
3
4 mm
1
4.5 mm
7
11.5 mm
2
20 mm
3
Leading contact on position
Select a value
Reset filter
a2
2
a32
2
Contact configuration
Select a value
Reset filter
Rows a, c and e, positions 2, 4, ... , 30, 32
33
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
5.08 mm
to
2.54 mm
5.08 mm
2.54 mm
7
5.08 mm
33
Contact rows
Select a value
Reset filter
from
3
to
3
3
36
PCB fixing
Select a value
Reset filter
With fixing flange
36
With snap-in clip
5
PCB thickness
Select a value
Reset filter
1.6 mm +2.4
2
1.6 mm ±0.2
3
≥1.6 mm
3
Coding
Select a value
Reset filter
Coding with loss of contacts
36
Hole coding
36
Side coding
17
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
33
Requirement set with Hazard Levels
Select a value
Reset filter
R26
33
Unfortunately, no results were found for your search query
36 products
(of 36)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
DIN-Power E048MS-3,0C1-2
Article. No: 09 05 148 6921
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FS-4,5C1-2
Article. No: 09 05 248 6831
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Hole coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048-FC-B
Article. No: 09 05 048 3202
Crimp termination
Contacts: 48
Coding: Hole coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FS-4,5C1-2-clip
Article. No: 09 05 348 6831
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Hole coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-1
Article. No: 09 05 148 2921
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FP-11,5C1-2
Article. No: 09 05 248 6851
Press-in termination, Wrap termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-2
Article. No: 09 05 148 6931
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FP-4,5C1-1
Article. No: 09 05 248 2854
Press-in termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FS-2,9C1-2
Article. No: 09 05 248 6832
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Hole coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FP-11,5C1-1
Article. No: 09 05 248 2851
Press-in termination, Wrap termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-4,0C1-2
Article. No: 09 05 048 6924
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-2-clip
Article. No: 09 05 348 6921
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FW-20,0C1-2
Article. No: 09 05 248 6821
Wrap termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FS-4,5C1-1
Article. No: 09 05 248 2831
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Hole coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FW-20,0C1-1
Article. No: 09 05 248 2821
Wrap termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-2-cod
Article. No: 09 05 648 6921
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-1-cod
Article. No: 09 05 648 2921
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048-FC-B-modul
Article. No: 09 05 048 3204
Crimp termination
Contacts: 48
Coding: Hole coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FS-4,5C1-2-cod
Article. No: 09 05 748 6831
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Hole coding, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FL-8,0C1-2
Article. No: 09 05 248 6823
Solder lug termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-2-V2
Article. No: 09 05 148 6961
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048SMC-3,0C1-2 CTI > 400
Article. No: 09 05 148 6920
Reflow soldering termination (THR)
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FS-4,5C1-1-cod
Article. No: 09 05 748 2831
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Hole coding, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FC-B-cod
Article. No: 09 05 548 3202
Crimp termination
Contacts: 48
Coding: Hole coding, Coding with loss of contacts, Side coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-1
Article. No: 09 05 148 2931
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-2-clip-cod
Article. No: 09 05 848 6921
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-3
Article. No: 09 05 148 7931
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FS-4,5C1-2-clip-cod
Article. No: 09 05 848 6831
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Hole coding, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power E048MS-3,0C1-3
Article. No: 09 05 148 7921
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FL-8,0C1-1
Article. No: 09 05 248 2823
Solder lug termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 36 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends