har-flexicon®
  • PCB terminals for single wires
  • 1 row
  • Up to 25 contacts
  • Fully automatic processing
  • Available in multiple pitches
Filters
  • Connection type
    Select a value Reset filter
    • PCB to cable
      887
  • Series
    Select a value Reset filter
    • har-flexicon®
      892
  • Number of contacts
    Select a value Reset filter
    • 1
      16
    • 2
      64
    • 3
      63
    • 4
      61
    • 5
      53
    • 6
      50
    • 7
      47
    • 8
      53
    • 9
      46
    • 10
      46
    • 11
      46
    • 12
      46
    • 13
      31
    • 14
      31
    • 15
      30
    • 16
      31
    • 17
      28
    • 18
      28
    • 19
      24
    • 20
      24
    • 21
      17
    • 22
      18
    • 23
      12
    • 24
      11
    • 25
      11
  • Rated current
    Select a value Reset filter
    • ‌ 2 A
      3
    • ‌ 2.5 A
      4
    • ‌ 6 A
      126
    • ‌ 9 A
      16
    • ‌ 10 A
      116
    • ‌ 11 A
      277
    • ‌ 12 A
      95
    • ‌ 15 A
      207
    • ‌ 17.5 A
      21
    • ‌ 60 A
      3
    • ‌ 135 A
      3
  • Specification
    Select a value Reset filter
    • Horizontal
      496
    • Vertical
      352
    • With guiding pin
      7
  • Element
    Select a value Reset filter
    • Connector
      321
    • Header
      396
    • PCB terminal block
      170
892 products (of 892)
5/30
Compare
0
Sort by
Filters
0

If you would like to know more about our products and solutions, click

More Information

Topics & Trends