Mezzanine
  • Mezzanine
  • Motherboard to daughtercard
  • for press-in termination
  • for wave soldering
  • for reflow soldering
Filters
  • Connection type
    Select a value Reset filter
    • Motherboard to daughtercard
      88
    • PCB to PCB
      88
  • Series
    Select a value Reset filter
    • SEK Mezzanine
      88
  • Number of contacts
    Select a value Reset filter
    • 6
      8
    • 10
      8
    • 14
      8
    • 16
      8
    • 20
      8
    • 26
      8
    • 30
      6
    • 34
      8
    • 40
      8
    • 50
      6
    • 60
      6
    • 64
      6
  • Rated current
    Select a value Reset filter
    • ‌ 1 A
      88
  • Performance level
    Select a value Reset filter
    • 2
      44
    • 3
      44
  • Element
    Select a value Reset filter
    • Female connector
      88
88 products (of 88)
3/3
Compare
0
Sorteren op
Filters
0

Topics & Trends