Panel feed through
  • With conductors
Filters
  • Series
    Select a value Reset filter
    • Circular connectors M8
      5
  • Element
    Select a value Reset filter
    • Panel feed through
      5
  • Specification
    Select a value Reset filter
    • With conductors
      5
    • for front mounting
      3
    • for rear mounting
      2
  • Rated current
    Select a value Reset filter
    • ‌ 1.5 A
      2
    • ‌ 3 A
      3
  • Number of contacts
    Select a value Reset filter
    • 3
      1
    • 4
      2
    • 8
      2
  • Conductor cross-section
    Select a value Reset filter
    • 0.14 mm²
      2
    • 0.25 mm²
      3
Compare
0
Sorteren op
Filters
0

Topics & Trends